Envelope/Peak Detectors

Envelope/Peak DetectorsClick to see all in Parametric search

Envelope and Peak Detectors

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Env BW (typ)
(MHz)
Input Range (typ)
(dB)
Temp Drift (typ)
(dB)
Vsupply (typ)
(V)
Isupply (typ)
(A)
US Price 1000 to 4999
($ US)
1ADL5910 Envelope/Peak Detectors 0 6G- 45 0.5 5 3m-
2ADL6010Reference Circuit Available Envelope/Peak Detectors, non-RMS Responding Detector 500M 43.5G 45 45 0.3 5 3m-
3HMC1120 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 150 72 0.5 3.3 70m $6.97
4ADL5904 Envelope/Peak Detectors, RMS Responding Detector 0 6G- 45 0.5 5 3m-
5ADL5511 Envelope/Peak Detectors, RMS Responding Detector 0 6G 130 47 0.1 5 21.5m $7.33
6HMC1030 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 150 70 0.5 5 143m $12.77
7HMC1021 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 150 70 0.5 5 75m $4.08
8ADL5502Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 450M 6G 10 35 0.1 3.3 3m $5.97