RF Power Detectors

Recognized as the pioneer and leader in RF power detectors, Analog Devices offers a broad portfolio of high performance logarithmic amplifiers and TruPwr™ rms detectors. ADI logarithmic amplifiers measure signals up to 100 dB dynamic range, from dc to microwave, and accuracies of ±0.2 dB, and are well-suited for both RSSI and transmit power level detection. The TruPwr rms detectors address the challenge of measuring complex waveforms found in spread spectrum CDMA/W-CDMA and higher order QAM modulation systems and provide an accurately scaled dc voltage, which is the rms equivalent of the input waveform.

All RF Detectors

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Specified at Freq
(Hz)
Pin Test Level
(dBm)
US Price 1000 to 4999
($ US)
1ADL6012 Envelope/Peak Detectors 2G 43.5G 25----
2ADL5920 RMS Responding Detector 9k 6G 50----
3ADL5910 Envelope/Peak Detectors 0 6G 45 0.5 900M 10 $1.95
4ADL5904Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 0 6G 45 0.5 900M 10 $2.30
5ADL6010Reference Circuit Available Envelope/Peak Detectors 500M 43.5G 45 0.3 10G -10-
6HMC1120 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 72 0.5 1900M--
7ADL5903 RMS Responding Detector 200M 6G 35 0.2 900M -10 $2.35
8ADL5506 non-RMS Responding Detector 30M 4.5G 45 1 900M -10 $1.27
9HMC7447 Envelope/Peak Detectors 71G 86G 24 0.5 81G 18-
10HMC1094 non-RMS Responding Detector 1G 23G 50 0.5 10M -10-
11ADL5906Reference Circuit Available RMS Responding Detector 10M 10G 60 1 900M -10 $5.59
12HMC-C088 SDLVA Module 1G 20G-----
13ADL5511 Envelope/Peak Detectors, RMS Responding Detector 0 6G 47 0.1 900M 10 $7.33
14HMC662 non-RMS Responding Detector 8G 30G 54 0.5 10M -10-
15HMC1030 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 900M -10-
16HMC1013 SDLVA Detector 500M 18.5G 67 0.5 10G 0-
17ADL5902Reference Circuit Available RMS Responding Detector 50M 9G 65 0.5 900M -10 $6.33
18ADL5505 RMS Responding Detector 450M 6G 30 0.1 900M 10 $2.40
19HMC-C078 SDLVA Module 2G 20G-----
20HMC948 non-RMS Responding Detector 1G 23G 54 0.5 10M -10-
21HMC913LC4B SDLVA Detector 0.6G 20G 59- 10G -10-
22HMC913-Die SDLVA Detector 0.6G 20G 59 1.5 18G -30-
23HMC909 RMS Responding Detector 0 5.8G 40 0.5 900M -15-
24HMC813LC4B SDLVA Detector 1G 26G 55 0.5 10G -10-
25HMC813-Die SDLVA Detector 1G 26G 55 0.5---
26HMC1021 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 900M -10-
27HMC1020 RMS Responding Detector 0 3.9G 72 0.75 900M -10-
28HMC1010 RMS Responding Detector 0 3.9G 60 0.5 900M 0-
29ADL5504 RMS Responding Detector 450M 6G 30 0.1 900M 10 $2.90
30AD8363 RMS Responding Detector 50k 6G 60 0.5 900M -10 $3.55
31HMC713MS8 non-RMS Responding Detector 45M 2.7G 54 -0.5 2.7G--
32HMC713LP3E non-RMS Responding Detector 50M 8G 54 0.5 2.7G--
33ADL5513Reference Circuit Available non-RMS Responding Detector 1M 4G 80 0.5 900M -10 $5.56
34ADL5502Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 450M 6G 35 0.1 900M 10 $5.97
35HMC613 SDLVA Detector 100k 20M 59 0.5 10G -10-
36HMC611LP4 non-RMS Responding Detector 1M 10G 63- 7G -10-
37ADL5519 non-RMS Responding Detector 1M 10G 62 0.5 0.9M -10 $5.04
38HMC612 non-RMS Responding Detector 0 3G 74 0.75 900M -10-
39ADL5501 RMS Responding Detector 50M 6G 30 0.1 900M 5 $2.42
40HMC602 non-RMS Responding Detector 1M 8G 72 1 0.9M -10-
41HMC601 non-RMS Responding Detector 10M 4G 75 0.5 900M -15-
42HMC600 non-RMS Responding Detector 50M 4G 70 0.5 900M -15-
43AD8319 non-RMS Responding Detector 1M 10G 45 0.5 0.9M -10 $1.77
44AD8317 non-RMS Responding Detector 1M 10G 55 0.5 0.9M -10 $3.98
45ADL5500 RMS Responding Detector 100M 6G 30 0.25 900M 2.5 $2.78
46AD8311 non-RMS Responding Detector 100M 2.5G- 0.5-- $1.27
47AD8364 RMS Responding Detector 10M 2.7G 60 0.5 900M -10 $7.94
48AD8312 non-RMS Responding Detector 50M 3.5G 45 0.5 900M -10 $1.27
49AD8318Reference Circuit Available non-RMS Responding Detector 1M 8G 70 0.5 0.9M -10 $5.05
50AD8362 RMS Responding Detector 10M 3.8G 65 1 900M 0 $6.33
51AD8302 non-RMS Responding Detector 0 2.7G 60 1 900M -30 $12.14
52AD8315 non-RMS Responding Detector 100M 2.5G- 1-- $4.00
53AD8361 RMS Responding Detector 2.5M 2500M 30 0.25 900M 5 $3.80
54AD8314 non-RMS Responding Detector 100M 2.7G 45 1 900M -10 $1.10
55AD8310 non-RMS Responding Detector 0 440M 95 1 100M 0 $4.00
56AD8306 non-RMS Responding Detector 5M 400M 100 1 10M 0 $14.67
57AD8313 non-RMS Responding Detector 100M 2.5G 70 1.25 900M -10 $7.99
58AD8309 non-RMS Responding Detector 5M 500M 100 1 100M 0 $7.84
59AD8307 non-RMS Responding Detector 0 500M 92 1 100M 0 $6.07
60AD641 non-RMS Responding Detector--- 1-- $32.82
61AD640 non-RMS Responding Detector--- 1-- $36.48