Signal Generators

Analog Devices signal generators provide an ideal solution for applications such as wireless HDMI®, microwave and millimeterwave radio, and sensor equipment. These products offer a clean signal, broad frequency coverage, and high output power for multiple applications, with competitive functionality and performance against other signal generators in their class. Our technology operates up to the 70 GHz range, and includes bench top and portable options for greater flexibility in design and development.
Product Selection Table

Signal Generators

  Hold Shift Key for secondary sorting
SortOrderPart#Clock FunctionOutput Frequency
(min)
(Hz)
Frequency Resolution
(Hz)
Pout RF Max
(typ)
(dBm)
Specified at Freq
(Hz)
Phase Noise @ 100k
(dBc/Hz)
US Price 100 to 499
($ US)
1HMC-T2270 Signal Generator 10M 1 20 40G 87-
2HMC-T2240 Signal Generator 10M 1 19 20G 93-
3HMC-T2220B Signal Generator 10M 1 25 10G 99-
4HMC-T2220 Signal Generator 10M 1 25 10G 99-