Attenuator Modules

Attenuator Modules

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
IP3 Input (typ)
(dBm)
Specified at Freq
(Hz)
Control Step Size
(dB)
Insertion Loss (typ)
(dB)
Config/Programming InterfaceControl BitsIP-0.1 dB (typ)
(dBm)
Input Power (max)
(dBm)
Attenuation (typ)
(dB)
RF Module
1HMC-C053 Voltage Variable Atten Module 0 20G 22 14G- 2.4-- 7 18 30 Yes
2HMC-C018 Digitally Controlled Atten Mdoule 0 13G 46 8G 0.5 3.6 CMOS Compatible, Serial 6 22 25 31.5 Yes
3HMC-C025 Digitally Controlled Atten Module 0 13G 46 8G 0.5 4.2 CMOS Compatible, Parallel 6 22 25 31.5 Yes