User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADRF5717
- Easy connection to test equipment
- Additional through line for calibration
Product Details
The ADRF5717 is a 2-bit digital attenuator with 48 dB attenuation range manufactured in the silicon on insulator (SOI) process.
This user guide describes the ADRF5717-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5717. A photograph of the evaluation board is shown above.
For full details on the ADRF5715, see the ADRF5715 data sheet, which should be consulted in conjunction with this user guide when using the ADRF5717-EVALZ.
System Requirements
- DC power supplies
- Network analyzer
Documentation & Resources
-
ADRF5717 Gerber File1/10/2024ZIP302 K