Microwave and mmWave Tx/Rx

Analog Devices offers complete transmitter (Tx) and receiver (Rx) solutions for microwave (μw) and millimeter wave (mm wave) applications. With the need for greater integration and improved performance in multiple industries and technologies, Analog Devices’ industry-leading, ready to use transmitter and receiver chipsets for E band, V band, and microwave applications help designers reach new limits in their radio designs. This product family’s integrated chipsets can be used for backhaul communications, VSAT, small cell networks, broadband local networks, and other applications.
Product Selection Table

Microwave and mmWave Tx/Rx

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response
(min)
(Hz)
Freq Response
(max)
(Hz)
Gain
(max)
(dB)
NF
(typ)
(dB)
US Price 100 to 499
($ US)
1HMC8327 I/Q Downconverters/Receivers, Microwave and mmWave Tx/Rx 81G 86G- 6-
2HMC8326 I/Q Downconverters/Receivers, Microwave and mmWave Tx/Rx 71G 76G- 6-
3HMC7585 IQ Upconverters/Transmitters, Microwave and mmWave Tx/Rx 81G 86G- 21.5-
4HMC7584 IQ Upconverters/Transmitters, Microwave and mmWave Tx/Rx 71G 76G- 21.5-
5HMC6301 Microwave and mmWave Tx/Rx 57G 64G 65 8 $113.87 (HMC6301BG46)
6HMC6300 Microwave and mmWave Tx/Rx 57G 64G 35 8 $113.87 (HMC6300BG46)
7HMC8100 Microwave and mmWave Tx/Rx, Wideband RF Transceivers 800M 4G 82 8 $27.80 (HMC8100LP6JE)
8HMC8200 Microwave and mmWave Tx/Rx, Wideband RF Transceivers 800M 4G 34 5.5 $23.86 (HMC8200LP5ME)
9ADF5901 Microwave and mmWave Tx/Rx 24G 24.25G-- $25.58 (ADF5901ACPZ)
10ADF5904 Microwave and mmWave Tx/Rx 24G 24.25G- 10 $26.22 (ADF5904ACPZ)
11ADF4602 Microwave and mmWave Tx/Rx, Wideband RF Transceivers 824M 960M- 4-