Step-Up (Boost) LED Drivers

Analog Devices step-up (boost) LED drivers provide current control of multiple LEDs and support for high brightness LED lighting, large format LED backlighting, camera-enabled smart devices, and a range of related applications. Members of this portfolio include I2C-compatible programming interfaces, with compact, high efficiency features suited to your design needs.
Product Selection Table

Step-Up (Boost) LED Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#Power Primary Function# OutputsLEDs per Output StringVin
(min)
(V)
Vin
(max)
(V)
Vout
(min)
(V)
Vout
(max)
(V)
Iq
(typ)
(A)
LED ConfigurationLED Brightness ControlInterfaceBoost TechnologyFreq, Switching
(max)
(Hz)
US Price 1000 to 4999
($ US)
1ADD5211 Boost LED Driver- 4 4.5 40 4.5 80 2.8m Parallel PWM- Inductive 1.2M-
2ADP8863 Boost LED Driver 7 1 2.5 5.5 4.3 5.5 4.5m Parallel Programmable I²C Capacitive 1.3M $0.99
3ADP8861 Boost LED Driver 7 1 2.5 5.5 4.3 5.5 4.5m Parallel Programmable I²C- 1.3M $0.99
4ADP8860 Boost LED Driver 7 1 2.5 5.5 4.3 5.5 4.5m Serial Programmable I²C Inductive 2M $1.02
5ADP1653 Boost LED Driver, Flash LED Driver 2 2 2.75 5.5- 12 500µ Serial Programmable I²C Inductive 1.2M $1.49