MAX25621
MAX25621
RECOMMENDED FOR NEW DESIGNS30-Switch Matrix Manager for Automotive Lighting
Highest Integration in the Market: 30 LED Switches in a 16x16mm solution size
- Part Models
- 4
- 1ku List Price
- price unavailable
Viewing:
Overview
- Automotive Ready: AEC-Q100 Qualified
- 30 Individually Controlled Switches
- Up to 750mA RMS Switch Current
- Up to 3 LEDs per Switch (16V/Switch)
- Single/Multistring Configuration
- Optimal PWM Dimming Arrangement Provides Excellent Dimming Performance
- Programmable 12-Bit PWM Dimming
- Fade Transition Between PWM Dimming States
- Dynamic Phase Update without Flicker
- Internal or External Clock for PWM Dimming
- Programmable Slew Rate for EMI Control
- Programmable Fail-Safe Mode
- Individual LED Open and Short Detection
- Multidrop UART Communication Interface
- Up to 16 Addressable Devices
- Compatible with CAN Physical Layer
- Real-Time Fault Detection with Error ACK on UART Interface
- 48-Pin TQFP Package and 48-Pin TQFN Package with EP Pad
The MAX25621 30-switch matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control. The device includes 3 strings of 10 series connected integrated switches for bypassing individual LEDs. A microcontroller is used to control and manage the MAX25621 devices through a multidrop universal asynchronous receiver transmitter (UART) serial interface. The serial interface supports the use of CAN transceivers for a more robust physical layer.
The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low onresistance (RDSON) of the bypass switch minimizes conduction loss and power dissipation. Individual switches are rated for an absolute maximum voltage of 16V. The LEDs across each switch can be fully turned on, turned off, and PWM dimmed with or without a built in logarithmic fade. The phase shift and pulse width for each individual LED in the string are programmable. The device uses an internal register to adjust the PWM frequency. Multiple devices can be synchronized. The switch transitions during PWM dimming operation have a programmable slew rate to mitigate EMI concerns.
Applications
- Adaptive Driving Beam (ADB)
- Animated Lighting (Turn Indicator/DRL/Position)
- Full Combination Headlamp
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25621ACM/V+ | TQFP | ||
| MAX25621ACM/V+T | TQFP | ||
| MAX25621ATM/VY+ | LFCSP | ||
| MAX25621ATM/VY+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MAX25608 | RECOMMENDED FOR NEW DESIGNS | 12-Switch, High Brightness LED Matrix Manager for Automotive Front Lights |
Latest Discussions
No discussions on MAX25621 yet. Have something to say?
Start a Discussion on EngineerZone®