MAX25504
MAX25504
PRODUCTION4 x 24 Automotive LED Matrix Drivers with ASIL Features
- Part Models
- 4
- 1ku List Price
- price unavailable
Viewing:
Overview
- Flexible Configuration
- Programmable Multiplex Ratio Between 4:1 and 1:1
- Integrated Column Drivers
- Programmable Dither for Enhanced Resolution
- Optional Individual Programmable Delays
- Optional Pseudorandom Spread Spectrum on Each Output
- 24 Row Drivers
- Up to 65mA Peak Output Current
- Very Narrow Minimum Current Pulse for Maximum Dimming Ratio
- Optional Ghosting Elimination
- Extensive Diagnostics Supporting ASIL B
- Shorted or Open LEDs
- Programmable VLED Overvoltage Detection with Flag
- Adjacent SNK_ to SNK_ Short Detection
- Shorted SNK_ or SRC_ to GND
- ISET Out of Range
- Internal Clock Out-of-Range Detection
- Bandgap Reference Out-of-Range
- CRC on Internal Memory Contents
- Undervoltage/Overvoltage Detection on AllSupplies
- Thermal Warning/Shutdown
- FB Output to Control External DC-DC Converter
- SPI Interface Optionally with CRC (MAX25505)
- VSYNC Synchronization Input (ProgrammableActive-High/Low)
- 48-Lead TQFN and TSSOP Packages
- AEC-Q100 Grade 1Ordering
The MAX25504/MAX25505 are 4 x 24-channel modular matrix drivers. The integrated current outputs can sink up to 65mA LED current each. The source drive pins provide current to the columns of the matrix on a multiplexed basis. Device power comes from an external 3.3V or 5V supply, while the LED current-sink outputs can operate at up to 14V.
A feedback output pin (FB) is provided to control an external DC-DC converter so that voltage headroom can be optimized and the overall system power dissipation reduced.
The devices are highly flexible due to their programmability using the SPI interface. Among the programmable parameters are the LED current, individual PWM settings, and multiplex ratio.
The devices feature a high-speed interface for controlling up to 16 devices in a daisy-chain configuration. In addition, they include multiple diagnostic features to aid in the building of ASIL B systems.
The MAX25504/MAX25505 are available in TQFN and TSSOP packages and operate in the -40°C to +125°C temperature range.
Applications
- Central Information Displays
- Instrument Clusters
- Interior Lighting
- Exterior Rear Lighting
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25504ATMA/V+ | LFCSP | ||
| MAX25504ATMA/V+T | LFCSP | ||
| MAX25504AUMA/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25504AUMA/V+T | TSSOP_4.4 / TSSOP_6.1 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX25504 yet. Have something to say?
Start a Discussion on EngineerZone®