Overview

Features and Benefits

  • 42mm × 24mm PCBA module with on-board chip antenna
  • Integrates 2.4 GHz, IEEE 802.15.4e System-on-Chip, Complete with Embedded SmartMesh Networking Software
    • >99.999% Network Reliability in the Most Challenging RF Environments
    • Sub 50µA Routing Nodes
  • Serves as either a Wireless Mote, EManager, or Access Point Mote in a SmartMesh IP network
  • These products contain encryption. Import/export restrictions may apply

Product Details

SmartMesh IP wireless sensor networks are self managing, low power internet protocol (IP) networks built from wireless nodes called motes.The LTP5901-IPM is printed circuit board assembly (PCBA) product with on-board chip antenna in the Eterna® family of IEEE 802.15.4e solutions, featuring a highly integrated, low power radio design as well as an ARM Cortex-M3 32-bit microprocessor running SmartMesh IP embedded networking software. The LTP5901-IPM, at 24mm × 42mm, is built for surface-mount assembly.

With SmartMesh IP time-synchronized networks, all motes in the network may route, source or terminate data, while providing many years of battery powered operation. SmartMesh IP is a highly flexible network with proven reliability and low power performance in an easy-to-integrate platform.

The LTP5901-IPM’s behavior in a SmartMesh IP network is determined by the choice of SmartMesh IP network software loaded: Wireless Mote, EManager, or Access Point Mote in a SmartMesh IP network. The SmartMesh IP software provided with the LTP5901-IPM is fully tested and validated, and is readily configured via a software Application Programming Interface. Once you have purchased SmartMesh IP products, the SmartMesh IP stack binaries may be downloaded via your myAnalog account.

The pin signaling behavior of the LTP5901IPC-IPMA hardware is determined by the software loaded and is described in detail in the following product datasheets:

LTP5901-IPM

=

LTP5901IPC-IPMA hardware

+

SmartMesh IP  Mote  Software

LTP5901-IPM Datasheet

LTP5901-IPR

=

LTP5901IPC-IPMA hardware

+

SmartMesh IP EManager Software

LTP5901-IPR Datasheet

LTP5901-IPA

=

LTP5901IPC-IPMA hardware

+

SmartMesh IP Access Point Software

LTP5901-IPA Datasheet


Network Features

Feature

Benefit

>99.999% Network Reliability

Avoids communications dropouts common with other wireless networks

NIST-certified AES-128 bit Encryption

Data protected by end-to-end encryption, message integrity checking and device authentication

Scalable

Uses time-slotted channel-hopping protocol to avoid in-network collisions to maximize scale while minimizing power and latency-hungry transmission retries due to congestion

Bidirectional Communications

Ideal for both monitoring and control applications

Up to 10 messages/second/node

Time-slotted communications avoids contention. This data rate includes built-in margin for packet retries.


Device Features

Feature

Benefit

Industry-Leading Low Power Radio Technology

• 4.5mA to Receive a Packet
• 5.4mA to Transmit at 0dBm
• 9.7mA to Transmit at 8dBm

Pre-engineered RF

RF elements include an on-chip power amplifier and are pre-tuned for optimized performance, including temperature compensation, saving development time.

RF Modular Certifications

Pre-certified in USA, Canada, EU, Australia/New Zealand, India, Japan, Korea, Taiwan

Energy Harvesting Support

Very low power design enables motes to be powered by a wide variety of energy harvesters. Click here to see a demonstration circuit of a SmartMesh IP mote powered by indoor light.

Integrated Temperature Sensor

Precise temperature sensor is integrated directly into the mote.


Applications

SmartMesh IP is ideally suited for wireless Industrial Internet of Things (IoT) applications. Learn more about SmartMesh applications.

SmartMesh

Product Categories

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (3)

Tools & Simulations

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Discussions

LTP5901-IPM Discussions

RE: Smartmesh SDK C Library
14 week(s) ago in Wireless Sensor Networks
LTP5901-IPM Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.