Overview

Product Details

SmartMesh IP Networks are populated by motes, the nodes on the network. Based on the break through Eterna® technology, the motes are ultralow power, extending battery life to years and many times that of alternative products. In addition to extra long battery life, the motes feature an advanced array of features.

DC9018B-B Evaluation/Development Mote incorporates the RF-Certified LTP5902-IPM SmartMesh IP Mote PCB Module (including MMCX antenna connector) and a CR2032 coin cell.

SmartMesh IP Starter Kit Software
Software Utility Description Download Link
Serial Mux Software used to connect multiple clients to the manager Download
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository
FTDI driver USB-to-Serial drivers for communication with DC9001, DC9006 boards Download VCP from FTDIchip.com
LBR (optional) Low power Border Router software utility and sample code. Python script for mapping SmartMesh IP networks onto an IPv4 network (e.g. Ethernet) Download