Overview
Product Details
Note: Newer Kit Available - Please see the DC9021B
The DC9000B SmartMesh IP™ Starter Kit provides all the tools for evaluating SmartMesh® network performance with respect to your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application software development.
The DC9000B Starter Kit includes five motes, or nodes (DC9003A-B), to enable you to quickly deploy a multi-hop mesh network in the RF environment specific to your application. The command line interface allows you to quickly see the list of mesh nodes in the network, as well as key performance statistics such as data reliability and latency.
The DC9003A-B Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) over USB to enable application software development.
The DC2274A USB Network Manager comes factory-configured as an embedded network manager, where both the wireless-to-wired access point function and the network management algorithms run on board. Optionally, users may configure the DC2274 as a SmartMesh IP Access Point Mote for operation with VManager software. (Click here to learn more about network managers.)
The DC9000B Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band. Starter kits and demo boards are for evaluation purposes only. It remains the customer’s responsibility to verify proper and reliable operation in the actual end application.
SmartMesh IP Starter Kit – includes the following items:
- One USB Network Manager (DC2274)
- Five Evaluation / Development Motes (DC9003A-B)
- One Eterna Interface Card (DC9006), which includes a DC9004 adapter card
- Additional CR2032 batteries
- Cables
Documentation & Resources
-
Eterna Eval/Dev Board Set Guide10/1/2015PDF3M
-
DC9000 SmartMesh IP Starter Kit Flyer9/1/2015PDF896K
-
VManager AP Bridge User's Guide3/31/2017PDF210K
-
SmartMesh IP Tools Guide11/8/2016PDF11M
-
DC2274A-A - Design Files3/14/2016ZIP1M
-
DC9001B - Design Files11/17/2014ZIP4M
-
DC9006A - Design Files11/17/2014ZIP2M
-
DC9003 - Design Files6/5/2013ZIP1M
-
SmartMesh IP Easy Start Guide for VManager11/8/2016PDF924K
-
SmartMesh IP Easy Start Guide For the Embedded Manager12/4/2015PDF2M