Overview
Product Details
When connected to a SmartMesh Evaluation/Development Mote (e.g. DC9003A-B), the DC9006 Eterna interface card provides a USB connection for both power and software access to the mote API UART port.
Compatible with:
- DC9003A-B SmartMesh IP Evaluation/Development Mote (Chip Antenna)
- DC9018A-B SmartMesh IP RF Certified Evaluation/Development Mote (Chip Antenna)
- DC9018B-B SmartMesh IP RF Certified Evaluation/Development Mote (MMCX Antenna Connector)
- DC9003A-C SmartMesh WirelessHART Evaluation/Development Mote (Chip Antenna)
- DC9018A-C SmartMesh WirelessHART RF Certified Evaluation/Development Mote (Chip Antenna)
- DC9018B-C SmartMesh WirelessHART RF Certified Evaluation/Development Mote (MMCX Antenna Connector)
The DC9006 Eterna interface card comes with a DC9004A adapter card which enables the DC9006 to connect to the 10-pin programming and CLI header recommended to be designed on customer boards in the Eterna Hardware Integration Guide or LTP5901/LTP5902 Hardware Integration Guide. The DC9006/DC9004A combination is also compatible with the DC2126A Wireless Temperature Sensor.
The following tables shows a comparison of DC9006/DC9004A usage vs the DC9010 Eterna Serial Programmer usage. For more details, please see the Eterna Evaluation and Development Board Set Guide.

| Software Utility | Description | Download Link |
| Serial Mux | Software used to connect multiple clients to the manager | Download |
| SmartMesh SDK (optional) | Software development kit used to interact with the devices’ Application Programming Interface (API) | GitHub Repository |
| FTDI driver | USB-to-Serial drivers for communication with DC9001, DC9006 boards | Download VCP from FTDIchip.com |
Documentation & Resources
-
Eterna Eval/Dev Board Set Guide10/1/2015PDF3M
-
DC9007A SmartMesh WirelessHART Starter Kit Flyer9/4/2013PDF387K
-
DC9006A User Guide7/20/2017PDF907K
-
DC9006A - Design Files11/17/2014ZIP2M
-
DC9004A - Design Files11/17/2014ZIP1M
-
SmartMesh IP Easy Start Guide for VManager11/8/2016PDF924K
-
SmartMesh IP Easy Start Guide For the Embedded Manager12/4/2015PDF2M
-
SmartMesh WirelessHART Easy Start Guide6/18/2014PDF918K