Overview
Product Details
SmartMesh® WirelessHART networks are populated by motes, the nodes on the network. Based on the breakthrough Eterna® technology, the motes are ultralow power, extending battery life to years and many times that of competing products. In addition to extra long battery life, the motes feature an advanced array of features.
DC9003A-C Evaluation/Development Mote incorporates the LTC5800-WHM SmartMesh WirelessHART Mote-on-Chip™ a chip antenna and a CR2032 coin cell. The DC9003A-C is also available as part of the DC9007A SmartMesh WirelessHART Starter Kit.
| Software Utility | Description | Download Link |
| SmartMesh SDK (optional) | Software development kit used to interact with the devices’ Application Programming Interface (API) | GitHub Repository |
Documentation & Resources
-
Eterna Eval/Dev Board Set Guide10/1/2015PDF3M
-
DC9007A SmartMesh WirelessHART Starter Kit Flyer9/4/2013PDF387K
-
SmartMesh WirelessHART Tools Guide12/4/2015PDF8M
-
DC9003 - Design Files6/5/2013ZIP1M
-
SmartMesh WirelessHART Easy Start Guide6/18/2014PDF918K