I2C & SMBus Bus Buffers, Accelerators, & Multiplexers

Analog Devices’ family of I2C devices address other digital serial 2-wire buses, including SMBus, PMBus, the ATCA intelligent platform management bus (IPMB), and the HDMI DDC bus. Our standalone or built-in rise time accelerators help speed up signal rise times to help meet I2C requirements, while our software-programmable and pin-selectable I2C multiplexers help resolve I2C address limitations, increase fan-in or fan-out, and integrate bus buffers and rise time accelerators for an all-in-one solution. Resistor configurable I2C address translators can be configured with over 100 unique slave addresses to allow multiple slave devices with the same address to coexist on the same bus. Our I2C bus buffers and multiplexers also provide automatic recovery from an I2C bus stuck low.

I2C & SMBus Bus Buffers & Accelerators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of SuppliesCommentsLevel TranslationI2C Hot SwappableStuck BusEnableESD Protection
(V)
Price (1000+)
($ US)
1LTC4318 2 Dual I2C/SMBus Address Translator 2.5V, 3.3V and 5V Yes Yes Yes 4 $1.95 (LTC4318CUF#PBF)
2LTC4317 2 Dual I2C/SMBus Address Translator 2.5V, 3.3V and 5V Yes Yes Yes 4 $1.75 (LTC4317CDHC#PBF)
3LTC4316 1 Single I2C/SMBus Address Translator 2.5V, 3.3V and 5V Yes Yes Yes 4 $1.45 (LTC4316CMS#PBF)
4LTC4315 2 2-Wire Bus Buffer with High Noise Margin 1.5V/1.8V/2.5V/3.3V/5V Yes Yes Yes 4 $2.50 (LTC4315CDE#PBF)
5LTC4313-3Reference Circuit Available 2 2-Wire Bus Buffers with High Noise Margin, No Rise Time Accelerator 1.5V/1.8V/2.5V/3.3V/5V Yes Yes Yes 4 $2.40 (LTC4313CMS8-3#PBF)
6LTC4313-2Reference Circuit Available 2 2-Wire Bus Buffers with High Noise Margin, Rise Time Accelerator 2.5mA Current Source 1.5V/1.8V/2.5V/3.3V/5V Yes Yes Yes 4 $2.40 (LTC4313CMS8-2#PBF)
7LTC4313-1Reference Circuit Available 2 2-Wire Bus Buffers with High Noise Margin, Rise Time Accelerator Slew Limited Switch 1.5V/1.8V/2.5V/3.3V/5V Yes Yes Yes 4 $2.40 (LTC4313CMS8-1#PBF)
8LTC4314 2 Pin-Selectable, 4-Channel, 2-Wire Multiplexer with Bus Buffer 1.5V/1.8V/2.5V/3.3V/5V Yes Yes Yes 10 $2.65 (LTC4314CGN#PBF)
9LTC4312 2 Pin-Selectable, 2-Channel, 2-Wire Multiplexer with Bus Buffer 1.5V/1.8V/2.5V/3.3V/5V Yes Yes Yes 10 $1.95 (LTC4312CDE#PBF)
10LTC4310-2 1 Bidirectional Hot-Swappable I2C Isolator 3V/5.5V Yes Yes Yes 5 $1.48 (LTC4310CMS-2#PBF)
11LTC4310-1 1 Bidirectional Hot-Swappable I2C Isolator 3V/5.5V Yes Yes Yes 5 $1.48 (LTC4310CMS-1#PBF)
12LTC4308 1 Low Voltage Hot Swappable Bus Buffer 1V to 2.3V/5.5V Yes Yes Yes 6 $2.15 (LTC4308CDD#PBF)
13LTC4309 2 Low Offset Hot Swappable Bus Buffer 1.8V to 2.3V/5.5V Yes Yes Yes 6 $2.25 (LTC4309CDE#PBF)
14LTC4307-1 1 High Definition Multimedia Interface (HDMI) 2-Wire Bus Buffer 2.3V/5.5V Yes No Yes 5 $2.15 (LTC4307CDD-1#PBF)
15LTC4307 1 Low Offset Hot Swappable 2-Wire Bus Buffer 2.3V/5.5V Yes Yes Yes 5 $2.15 (LTC4307CMS8#PBF)
16LTC4311 1 Low Voltage I2C/SMBus Accelerator- No No Yes 8 $1.55 (LTC4311CDC#TRPBF)
17LTC4306 1 4-Channel, 2-Wire Bus Multiplexer with Capacitance Buffering 2.7V/5.5V Yes Yes No 10 $3.50 (LTC4306CGN#PBF)
18LTC4305 1 2-Channel, 2-Wire Bus Multiplexer with Capacitance Buffering 2.7V/5.5V Yes Yes No 10 $2.80 (LTC4305CGN#PBF)
19LTC4304 1 Hot Swappable Bus Buffer 2.7V/5.5V Yes Yes Yes 15 $2.20 (LTC4304CMS#PBF)
20LTC4303 1 Hot Swappable Bus Buffer 2.7V/5.5V Yes Yes Yes 15 $2.10 (LTC4303CMS8#PBF)
21LTC4301L 1 1V Compatible Supply-Independent Bus Buffer 1V to 2.7V/5.5V Yes No Yes 10 $2.05 (LTC4301LCMS8#PBF)
22LTC4300A-3 1 Hot Swappable Bus Buffer 2.7V/5.5V Yes No Yes 2 $1.75 (LTC4300A-3CMS8#PBF)
23LTC4301 1 Supply-Independent Bus Buffer 2.7V/5.5V Yes No Yes 10 $1.95 (LTC4301CMS8#PBF)
24LTC4302-2 1 Hot Swappable Bus Buffer 2.7V/5.5V Yes No Yes 2 $2.50 (LTC4302CMS-2#PBF)
25LTC4302-1 1 Hot Swappable Bus Buffer, Two GPIOs 2.7V/5.5V Yes No Yes 2 $2.50 (LTC4302CMS-1#PBF)
26LTC4300A-2 1 Hot swappable Bus Buffer and Accelerator Disable 2.7V/5.5V Yes No No 2 $1.75 (LTC4300A-2CMS8#PBF)
27LTC4300A-1 1 Hot swappable bus buffer 2.7V/5.5V Yes No Yes 2 $1.75 (LTC4300A-1CMS8#PBF)