Level Translators

ADI’s level translators offer the most flexible level translation solutions in the industry. The ADG3241 series translators allow direct 3.3 V to 1.8 V translation by means of the innovative SEL pin function while allowing bidirectional data transfer. The ADG3231 series allows wide range 1.65 V to 3.6 V translation and the ADG3308 series allows the industry's widest 1.2 V to 5.5 V up or down translation while permitting bidirectional data transfer.
Product Selection Table

Level Translators

  Hold Shift Key for secondary sorting
SortOrderPart#FunctionData Rate
(max)
(bps)
Device ConfigProp Delay
(max)
(s)
Vs Pos-1
(min)
(V)
Vsupply Pos-1
(max)
(V)
Price (1000+)
($ US)
1ADG3301 Level Translation 50M 1:1 7n 1.15 5.5 $0.48 (ADG3301BKSZ-REEL7)
2ADG3123 Level Translation 200k 8:8 80n 0 35 $2.40 (ADG3123BRUZ)
3ADG3300 Level Translation 50M 8:8- 1.15 5.5 $1.67 (ADG3300BRUZ)
4ADG3308 Level Translation 50M 8:8 7n 1.15 5.5 $1.67 (ADG3308BCPZ-REEL)
5ADG3304 Level Translation 50M 4:4 7n 1.15 5.5 $1.00 (ADG3304BCBZ-REEL7)
6ADG3248 Level Translation, Serializer/De-Serializer 1.244G 2:1 225p 2.3 3.6 $0.70 (ADG3248BKSZ-REEL7)
7ADG3243 Level Translation 1.5G 2:2 225p 2.3 3.6 $0.70 (ADG3243BRJZ-REEL7)
8ADG3242 Level Translation 1.5G 2:2 225p 2.3 3.6 $0.70 (ADG3242BRJZ-REEL7)
9ADG3241 Level Translation 1.5G 1:1 225p 2.3 3.6 $0.54 (ADG3241BKSZ-500RL7)
10ADG3247 Level Translation 1.244G 16:16 225p 2.3 3.6 $1.39 (ADG3247BRUZ)
11ADG3246 Level Translation 1.244G 10:10 225p 2.3 3.6 $0.88 (ADG3246BCPZ)
12ADG3245 Level Translation 1.244G 8:8 225p 2.3 3.6 $0.84 (ADG3245BCPZ)
13ADG3233 By-Pass SW, Level Translation 10M 2:1 6.7n 1.65 3.6 $0.68 (ADG3233BRMZ)
14ADG3231 Level Translation 10M 1:1 6.5n 1.65 3.6 $0.54 (ADG3231BRJZ-REEL7)
15ADG3257 Level Translation, Serializer/De-Serializer 933M (2:1) x 4 100p 3.3 5 $0.72 (ADG3257BRQZ)