Industrial 4-20mA DAC Solution

Analog Devices portfolio of leading industrial digital-to-analog converters address the challenges of enhancing system accuracy, reliability, and overall functionality while reducing form factor and power dissipation. The products provide a range of programmable output ranges from standard 4–20 mA for current loop communication to ±10 V for actuator control. They simplify industrial system design by offering considerable control functionality and advanced on-chip diagnostics to maximize system up time. ADI industrial converters also eliminate the need for costly calibration routines needed by some traditional discrete architectures.
Product Selection Table

Industrial Solution DACs

  Hold Shift Key for secondary sorting
SortOrderPart#Converter Primary Function# of ChannelsResolution
(bits)
DAC TypeCurrent Output RangesTUE Iout
(typ)
(%)
Vout RangeVref SourceTemp RangeFeaturesVs TypeUS Price 1000 to 4999
($ US)
1AD5755Reference Circuit Available 4-20 Loop Interface 4 16 Current Out, Voltage Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.009 ±10 V, ±5 V, 0 to 10 V, 0 to 5 V Int/Ext -40 to 105°C 4-20ma, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Dual $13.65
2AD5737 4-20 Loop Interface 4 12 Current Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.022- Int/Ext -40 to 105°C 4-20ma, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Single $8.93
3AD5735 4-20 Loop Interface 4 12 Current Out, Voltage Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.022 ±10 V, ±5 V, 0 to 10 V, 0 to 5 V Int/Ext -40 to 105°C 4-20ma, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Dual $10.85
4AD5757 4-20 Loop Interface 4 16 Current Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.009- Int/Ext -40 to 105°C 4-20ma, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Single $13.65
5AD5755-1Reference Circuit Available 4-20 Loop Interface 4 16 Current Out, Voltage Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.009 ±10 V, ±5 V, 0 to 10 V, 0 to 5 V Int/Ext -40 to 105°C 4-20ma, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Dual $15.88
6AD5421Reference Circuit Available 4-20 Loop Interface 1 16 Current Out 3.2 to 24 mA, 3.8 to 21 mA, 4 to 20 mA 0.064- Int/Ext -40 to 105°C 4-20ma, Double-Buffered, LDAC Pin, Loop Powered, On Chip Temp Sensor, Read-Back, SDO Pin Single $4.85
7AD5422Reference Circuit Available 4-20 Loop Interface 1 16 Current Out, Voltage Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.08 ±10 V, ±5 V, 0 to 10 V, 0 to 5 V Int/Ext -40 to 105°C 4-20ma, Daisy Chain, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Dual $5.77
8AD5420Reference Circuit Available 4-20 Loop Interface 1 16 Current Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.08- Int/Ext -40 to 85°C 4-20ma, Daisy Chain, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Single $5.10
9AD5412 4-20 Loop Interface 1 12 Current Out, Voltage Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.08 ±10 V, ±5 V, 0 to 10 V, 0 to 5 V Int/Ext -40 to 105°C 4-20ma, Daisy Chain, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Dual $4.51
10AD5410 4-20 Loop Interface 1 12 Current Out 0 to 20 mA, 0 to 24 mA, 4 to 20 mA 0.08- Int/Ext -40 to 85°C 4-20ma, Daisy Chain, LDAC Pin, Read-Back, Reset/Clear, SDO Pin Single $3.86
11AD421 4-20 Loop Interface 1 16 Current Out 4 to 20 mA-- Int/Ext -40 to 85°C 4-20ma, Loop Powered Single $7.51
12AD693 4-20 Loop Interface 1- Current Out 0 to 20 mA, 4 to 20 mA 0.25-- -40 to 85°C 4-20ma, Loop Powered Single $10.39

Technical Resources