Clock Distribution Devices

Analog Devices offers ultralow jitter clock distribution products that fan out given signals for wireless infrastructure, instrumentation, broadband, ATE, and other applications demanding subpicosecond performance. Our clock products are ideal for clocking high performance analog-to-digital converters (ADCs) and digital-to-analog converters (DACs). ADI clock ICs integrate PLL cores, dividers, phase offset, skew adjust, and clock drivers in small chip scale packages.
Product Selection Table

Clock Distribution Devices

  Hold Shift Key for secondary sorting
SortOrderPart## OutputsClock FunctionInterfaceOn-Chip VCO or DCOOutput Frequency
(max)
(Hz)
Output LogicPower
(typ)
(W)
Ref Clock
(max)
(Hz)
Ref Clock
(min)
(Hz)
US Price 1000 to 4999
($ US)
1AD9576 11 Distribution, Generation I²C, Pin Select, Serial, SPI PLL on Chip; VCO, Yes 1.25G HCSL, HSTL, LVCMOS, LVDS 620m 325M 8k $3.45
2HMC6832 8 Distribution Pin Select-- CML, CMOS, LVDS, LVPECL 1 3.5G 10M-
3HMC7043 14 Distribution SPI No 3.2G CML, LVPECL 1.5 6G 200M-
4AD9508 4 Distribution I²C, Pin Select, Serial No 1.65G CMOS, HSTL, LVDS 500m 1.65G 0M $3.98
5HMC1035 1 Distribution, Generation SPI Yes 2500M CML 0.57 350--
6HMC988 1 Distribution, Generation SPI No 4G LVPECL 0.2244 4G 0-
7HMC1033 1 Distribution, Generation SPI Yes 550M CML 0.64 350--
8HMC1034 1 Distribution, Generation SPI Yes 3000M CML 0.86 350--
9HMC1032 1 Distribution, Generation SPI Yes 350M CML 0.86 350--
10HMC1031 1 Distribution, Generation SPI No 500M- 0.005 140--
11ADN4670 10 Distribution Serial No 1.1G LVDS 350m 1.1G 30M $4.75
12ADCLK944 4 Distribution Serial No 7G LVPECL 525m 7G 0M $3.20
13ADCLK950 10 Distribution Pin Select, Serial No 4.8G LVPECL 1.4 4.8G 0M $5.50
14ADCLK948Reference Circuit Available 8 Distribution Pin Select, Serial No 4.8G LVPECL 1.2 4.8G 0M $5.00
15ADCLK846Reference Circuit Available 6 Distribution Pin Select No 1.2G CMOS, LVDS 180m 1.2G 0M $4.00
16ADCLK954 12 Distribution Pin Select No 4.8G LVPECL 1.6 4.8G 0M $6.50
17ADCLK946 6 Distribution Pin Select No 4.8G LVPECL 1 4.8G 0M $4.15
18ADCLK854 12 Distribution Pin Select No 1.2G CMOS, LVDS 325m 1.2G 0M $4.75
19ADCLK925Reference Circuit Available 2 Distribution- No 6G ECL, LVPECL, PECL 325m 7.5G 0M $5.35
20AD9515Reference Circuit Available 2 Distribution Pin Select No 1.6G CMOS, LVDS, LVPECL 400m 1.6G 0M $4.95
21AD9513Reference Circuit Available 3 Distribution Pin Select No 800M CMOS, LVDS 600m 1.6G 0M $5.61
22AD9514Reference Circuit Available 3 Distribution Pin Select No 1.6G CMOS, LVDS, LVPECL 525m 1.6G 0M $5.61