Video D/A Converters

Analog Devices video D/A converters provide a high speed, single monolithic chip solution for a range of video applications. These products include standard TTL input interfaces and a high impedance, analog output current source, and are compatible with a variety of high resolution color graphics systems such as RS-343A and RS-170. The monolithic CMOS construction of products like the ADV7125 ensures greater functionality with lower power dissipation, while the ADV123-EP supports defense and aerospace applications by meeting AQEC standards.
Product Selection Table

Video D/A Converters

  Hold Shift Key for secondary sorting
SortOrderPart#Video-Display Primary FunctionDAC OutputsDAC Resolution
(bits)
Pixel InputsOver Sampling (max)
(Hz)
Digital RGB InputVideo-Display FeaturesReliability LevelPackage Size-mm (typ)US Price 1000 to 4999
($ US)
1ADV7393Reference Circuit Available Digital Encoder 3 10 16 297M SD- Automotive 4.1mm pad, 6x6 $4.53
2ADV7392Reference Circuit Available Digital Encoder 3 10 16 297M SD Macrovision Enabled Automotive 4.1mm pad, 6x6 $4.48
3ADV7391Reference Circuit Available Digital Encoder 3 10 8 297M No- Automotive 3.005x2.525mm, 3.1mm pad, 3.3mm pad, 5x5 $3.91
4ADV7390Reference Circuit Available Digital Encoder 3 10 8 297M No Macrovision Enabled Automotive 3.005x2.525mm, 3.1mm pad, 3.3mm pad, 5x5 $4.12
5ADV7343 Digital Encoder 6 11 24 297M ED, HD, SD- Automotive 10x10 $7.74
6ADV7342 Digital Encoder 6 11 24 297M ED, HD, SD Macrovision Enabled- 10x10 $7.88
7ADV7341 Digital Encoder 6 12 30 297M ED, HD, SD-- 10x10 $15.59
8ADV7340 Digital Encoder 6 12 30 297M ED, HD, SD Macrovision Enabled- 10x10 $12.62
9ADV7344 Digital Encoder 6 14 30 297M ED, HD, SD Macrovision Enabled- 10x10 $38.11