Analog Input Encoders

Analog input encoders from Analog Devices provide a low cost solution to RGB-to-NTSC/PAL encoding. These products convert analog red, green, and blue color component signals into their corresponding luminance and chrominance signals for display on NTSC or PAL televisions. Members of this portfolio enable plug and play operation, with specifications in the 0°C to 70°C commercial temperature range. Features such as logic controlled triple switches solve issues such as differing load conditions when an RGB monitor is disconnected, and smart load detection powers down unused outputs.
Product Selection Table

Analog Input Encoders

  Hold Shift Key for secondary sorting
SortOrderPart#Video Primary FunctionVideo Input Signal TypesOutput Data FormatPhase Error
(typ)
(Deg)
Gain Error % FS
(typ)
(% FSR)
US Price 1000 to 4999
($ US)
1AD723 Video DAC, Video Encoder Analog RGB Composite, S-Video 0.95 0.9 $3.81
2AD725 Video DAC, Video Encoder Analog RGB Composite, S-Video 1.5 0.5 $5.07
3AD724 Video DAC, Video Encoder Analog RGB Composite, S-Video 2 0.5 $7.38