Video Encoders

Video encoders continue to remain in demand in many automotive, professional, and consumer video applications. Analog Devices, an industry leader in the analog video product field, offers a range of video encoders that provide high quality conversion of digital video data to analog video in standard (SD) and high definition (HD) resolutions. Typical applications include encoding rear-view camera video data and set-top boxes. Our video encoder portfolio’s diverse solutions offer competitive advantages including automotive qualification, high precision conversion (up to 14-bit), simultaneous output of SD and HD video via up to 6 integrated DACs, and small packages (32-lead, 5 mm × 5 mm LFCSP).
Product Selection Table

Video Encoders

  Hold Shift Key for secondary sorting
SortOrderPart#Video Primary FunctionInput Type# of Video InputsOutput Type# of Video OutputsDAC Resolution
(bits)
Output Frequency
(max)
(Hz)
MacrovisionScalerAutomotiveTemp RangeNDA RequiredPrice (1000+)
($ US)
1ADV8005 HDMI/DVI Tx, Video Encoder, Video Signal Processor Pixel Bus, TMDS 1 TMDS, 60-bit Pixel Bus Analog HD, Analog SD, HDMI, Pixel Bus 2 HDMI, 6 Analog, 60-bit Pixel Bus 12 74.24M Yes Yes No 0 to 70°C No $42.65 (ADV8005KBCZ-8B)
2ADV8003 HDMI/DVI Tx, Video Encoder, Video Signal Processor Pixel Bus, TMDS 1 TMDS, 60-bit Pixel Bus Analog HD, Analog SD, HDMI, Pixel Bus 2 HDMI, 6 Analog, 60-bit Pixel Bus 12 74.24M Yes Yes No 0 to 70°C No $38.30 (ADV8003KBCZ-7B)
3ADV7393Reference Circuit Available Video Encoder Pixel Bus 16-bit Pixel Bus Analog HD, Analog SD 3 Analog 10 74.24M No No No -40 to 105°C No $4.53 (ADV7393BCPZ)
4ADV7392 Video Encoder Pixel Bus 16-bit Pixel Bus Analog HD, Analog SD 3 Analog 10 74.24M Yes No Yes -40 to 105°C No $4.48 (ADV7392BCPZ)
5ADV7391Reference Circuit Available Video Encoder Pixel Bus 8-bit Pixel Bus Analog HD, Analog SD 3 Analog 10 74.24M No No Yes -40 to 105°C No $4.17 (ADV7391BCPZ)
6ADV7390 Video Encoder Pixel Bus 8-bit Pixel Bus Analog HD, Analog SD 3 Analog 12 74.24M Yes No Yes -40 to 105°C No $4.12 (ADV7390BCPZ-REEL)
7ADV7343 Video Encoder Pixel Bus 24-bit Pixel Bus Analog HD, Analog SD 6 Analog 11 74.24M No No Yes -40 to 85°C No $7.74 (ADV7343BSTZ)
8ADV7342 Video Encoder Pixel Bus 24-bit Pixel Bus Analog HD, Analog SD 6 Analog 11 74.24M Yes No No -40 to 85°C No $7.88 (ADV7342BSTZ)
9ADV7341 Video Encoder Pixel Bus 24-bit Pixel Bus Analog HD, Analog SD 6 Analog 12 74.24M No No No -40 to 85°C No $15.59 (ADV7341BSTZ)
10ADV7340 Video Encoder Pixel Bus 24-bit Pixel Bus Analog HD, Analog SD 6 Analog 12 74.24M Yes No No -40 to 85°C No $12.62 (ADV7340BSTZ)
11ADV7344 Video Encoder Pixel Bus 30-bit Pixel Bus Analog HD, Analog SD 6 Analog 14 74.24M Yes No No -40 to 85°C No $38.11 (ADV7344BSTZ)
12AD723 Video DAC, Video Encoder Analog RGB- Composite, S-Video----- No -40 to 85°C- $3.81 (AD723ARUZ-REEL)
13AD725 Video DAC, Video Encoder Analog RGB- Composite, S-Video----- No -40 to 85°C- $5.07 (AD725ARZ-RL)
14AD724 Video DAC, Video Encoder Analog RGB- Composite, S-Video----- No 0 to 70°C- $7.38 (AD724JRZ-RL)