Buffered Analog Multiplexers

Analog Devices’ leading edge multiplexers offer multiple configurations from four channels to 32 channels in standard plastic packages, as well as in space saving LFCSP and WLCSP packages. Ron performance is industry best, with the ADG708 series muxes offering 2.5 Ω typical and ADG804 series < 1 Ω guaranteed over the full voltage range and temperature specification.
Product Selection Table

Buffered Analog Multiplexers

  Hold Shift Key for secondary sorting
SortOrderPart#InterfaceDevice ConfigurationBuffer Amp GainBW -3 dB
(typ)
(Hz)
Cross Talk
(typ)
(dB)
Crosstalk Test Frequency
(Hz)
Off Isolation
(typ)
(dB)
Enable On Time
(typ)
(s p-p)
Switch Time Chan to Chan
(typ)
(s p-p)
Slew Rate
(typ)
(V/us)
Vout p-p
(typ)
(V p-p)
US Price 1000 to 4999
($ US)
1ADV3222 Parallel (4:1) x 1 2 800M -78 10M -91 15n 20n 2700 6 $2.70 (ADV3222ARZ)
2ADV3221 Parallel (4:1) x 1 1 1G -100 10M -86 15n 20n 2400 6 $2.70 (ADV3221ARZ)
3ADV3220 Parallel (2:1) x 1 2 800M -77 10M -87 15n 20n 2800 6 $1.60 (ADV3220ACPZ-RL)
4ADV3219 Parallel (2:1) x 1 1 840M -85 10M -93 15n 20n 2200 6 $1.60 (ADV3219ACPZ-RL)
5AD8189 Parallel (2:1) x 3 2 350M -73 10M -92 3.8n 4n 1000 3 $1.84 (AD8189ARUZ-RL)
6AD8188 Parallel (2:1) x 3 1 350M -78 10M -75 4n 3.6n 1000 3.2 $1.84 (AD8188ARUZ-RL)
7AD8187 Parallel (2:1) x 3 2 1G -73 10M -92 3.8n 4n 1500 6 $3.41 (AD8187ARUZ)
8AD8185 Parallel (2:1) x 3 2 360M -68 10M -100 20n 15n 1150 6.58 $2.94 (AD8185ARUZ)
9AD8183 Parallel (2:1) x 3 1 590M -76 10M -100 20n 15n 1000 6.58 $2.94 (AD8183ARUZ)
10AD8184 Parallel (4:1) x 1 1 700M -89 10M -109 12n 5n 750 6.4 $2.23 (AD8184ARZ)
11AD8182 Parallel (2:1) x 2 1 780M -72 10M -90 10.5n 5n 750 6.2 $2.94 (AD8182ARZ)
12AD8180 Parallel (2:1) x 1 1 930M -75 10M -84 10.5n 5n 750 6.2 $2.06 (AD8180ARZ)
13AD8174 Parallel (4:1) x 1 Adjustable 250M -70 10M -82 17n 7.5n 1000 8.52 $3.70 (AD8174ARZ)
14AD8170 Parallel (2:1) x 2 Adjustable 250M -68 10M- 17n 7.5n 1000 8.52 $2.40 (AD8170ARZ)