ADG6404
RECOMMENDED FOR NEW DESIGNS0.62Ω RON, ±20V, +36V, 4:1 Multiplexer
- Part Models
- 2
- 1ku List Price
- Starting From $4.56
Overview
- Fully specified at ±20V and +36V
- Operational with asymmetric power supplies
- VSS to VDD − 2V analog signal range
The ADG6404 is an analog 4:1 multiplexer. The ADG6404 switches one of four inputs to a common output, D, as determined by the 3-bit binary address line, A0, A1, and EN. For use in multiplexer applications, switches exhibit break-before-make switching action.
Each channel conducts equally well in both directions when on, and each switch has an input signal range that extends from VSS to VDD − 2 V. When switches are disabled, signal levels up to the supplies are blocked.
The digital inputs are compatible with 5 V, 3.3 V, and 1.8 V logic inputs without the requirement for a separate digital logic supply pin.
The on-resistance profile is exceptionally flat over the full-analog input range, which ensures good linearity and low distortion when switching audio signals.
APPLICATIONS
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG6404BCPZ | 16-Lead LFCSP (4mm x 4mm) | ||
| ADG6404BCPZ-REEL7 | 16-Lead LFCSP (4mm x 4mm) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG1404 | PRODUCTION | 1.8 Ω Maximum On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG6404
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADG6404 yet. Have something to say?
Start a Discussion on EngineerZone®