Digital LCD Display Drivers

Analog Devices DecDriver® family of digital LCD display drivers helps meet the increasing demand for higher resolution displays in home entertainment and home theater. This portfolio of products offers improved power, enhanced image quality, and lower costs, and has been optimized for a wide range of displays and performance needs. Our digital LCD display drivers operate over the commercial temperature range of 0°C to 85°C and include features such as a flexible digital input format that allow the devices to be used in parallel in high resolution displays.
Product Selection Table

Digital LCD Display Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#Resolution
(bits)
Number of Output ChannelsIs
(max)
(A)
Slew Rate
(typ)
(V/us)
Iout Drive Capability
(typ)
(A)
US Price 1000 to 4999
($ US)
1AD8387 12 12 100m 420 100m $7.23 (AD8387JSVZ)
2AD8386 10 12 100m 400 100m-
3AD8382 12 6 100m 390 100m-