Digital Control VGAs

Digital Control VGAs

  Hold Shift Key for secondary sorting
SortOrderPart#Amp ArchitectureFreq Response (min)
(Hz)
Freq Response (max)
(Hz)
Gain (min)
(dB)
Gain (max)
(dB)
Control Step Size
(dB)
OIP3 (typ)
(dBm)
NF (typ)
(dB)
Vsupply (typ)
(V)
Isupply (typ)
(A)
US Price 1000 to 4999
($ US)
1ADL5205 VGA 0 1.7G -9 26 1 46 6.6 5 175m $10.20
2HMC8121 VGA 81G 86G 17- 17 27.5- 4 265m $45.47
3HMC8120 VGA 71G 76G 15- 15 30- 4 250m $45.47
4ADA4961 ADC Driver, VGA-- -3 18 1 50 5.6 5 150m $11.99
5HMC742A VGA 500M 4G -19.5 12 0.5 39 4 5 150m $7.59
6HMC681A VGA 0 1G 13.5 45 0.5 36 2.7 5 176m $8.02
7HMC627A VGA- 1G -11.5 20- 36 4.3 5 90m $6.92
8HMC626A VGA- 1G 8.5 40- 36 4 5 178m $7.77
9ADL5565Reference Circuit Available ADC Driver, Differential Amp, VGA-- 6 15.5- 53 8.7 5 80m $3.68
10ADL5202Reference Circuit Available VGA 10M 700M -11.5 20 0.5 50 7.5 5 210m $6.57
11ADL5201 VGA 10M 700M -11.5 20 0.5 50 7.5 5 110m $4.54
12ADL5243 VGA 100M 4G -1.2 31.3 0.5 40 3.1 5 175.5m $5.79
13ADL5240 VGA 100M 4G -13.1 18 0.5 38 4.9 5 93m $3.50
14ADL5336Reference Circuit Available VGA 10M 1G -25.4 34.7- 28 7.1 5 80m $6.57
15HMC960 VGA 0 100M 0 40 0.5 30 6 5 70m $8.56
16HMC680 VGA 30M 400M -4 19 1 40 5 5 250m $6.19
17AD8432 VGA-- 12 24- 36.2 2.3- 24m $1.29
18AD8372 VGA 10M 130M -9 32 1 35 7.9 5 212m $6.58
19AD8376Reference Circuit Available VGA 10M 700M -4 20 1 50 8.7 5 250m $6.57
20AD8375 Differential Amp, VGA 10M 630M -4 20 1 50 8.3 5 125m $4.54
21HMC628 VGA 50M 800M -8 15 1 35 5 5 65m $6.91
22AD8370 VGA 10M 750M -8 34- 35 7.2 5 79m $4.25
23AD8369 VGA 10M 600M -5 40 3 19.5 7 5 37m $4.25