non-RMS Responding Power Detectors

Recognized as the pioneer and leader in RF detectors, Analog Devices offers a broad portfolio of high performance logarithmic amplifiers and TruPwr™ rms detectors. ADI logarithmic amplifiers measure signals up to 100 dB dynamic range, from dc to microwave, and accuracies of ±0.2 dB, and are well-suited for both RSSI and transmit power level detection. The TruPwr rms detectors address the challenge of measuring complex waveforms found in spread spectrum CDMA/W-CDMA and higher order QAM modulation systems and provide an accurately scaled dc voltage, which is the rms equivalent of the input waveform.
Product Selection Table

non-RMS Responding RF Detector

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Is
(typ)
(A)
US Price 1000 to 4999
($ US)
1ADL6010Reference Circuit Available Envelope/Peak Detectors, non-RMS Responding Detector 500M 43.5G 45 0.3 3m-
2ADL5506 non-RMS Responding Detector 30M 4.5G 45 1 3.75m $1.27
3HMC7447 non-RMS Responding Detector 71G 86G 24 0.5--
4HMC1094 non-RMS Responding Detector 1G 23G 50 0.5 85m-
5HMC662 non-RMS Responding Detector 8G 30G 54 0.5 88m-
6HMC948 non-RMS Responding Detector 1G 23G 54 0.5 91m-
7HMC713MS8 non-RMS Responding Detector 45M 2.7G 54 -0.5 17m-
8HMC713LP3E non-RMS Responding Detector 50M 8G 54 0.5 17m-
9ADL5513Reference Circuit Available non-RMS Responding Detector 1M 4G 80 0.5 31m $5.56
10HMC611LP4 non-RMS Responding Detector 1M 10G 63- 106m-
11ADL5519 non-RMS Responding Detector 1M 10G 62 0.5 60m $5.04
12HMC612 non-RMS Responding Detector 0 3G 74 0.75 29m-
13HMC602 non-RMS Responding Detector 1M 8G 72 1 113m-
14HMC601 non-RMS Responding Detector 10M 4G 75 0.5 30m-
15HMC600 non-RMS Responding Detector 50M 4G 70 0.5 29m-
16AD8319Reference Circuit Available non-RMS Responding Detector 1M 10G 45 0.5 22m $1.77
17AD8317 non-RMS Responding Detector 1M 10G 55 0.5 22m $3.98
18AD8311 non-RMS Responding Detector 100M 2.5G- 0.5- $1.27
19AD8312 non-RMS Responding Detector 50M 3.5G 45 0.5 4.2m $1.27
20AD8318Reference Circuit Available non-RMS Responding Detector 1M 8G 70 0.5 68m $5.05
21AD8302 non-RMS Responding Detector 0 2.7G 60 1 19 $12.14
22AD8315 non-RMS Responding Detector 100M 2.5G- 1- $4.00
23AD8314 non-RMS Responding Detector 100M 2.7G 45 1 4.5m $1.10
24AD8310 non-RMS Responding Detector 0 440M 95 1 8m $4.00
25AD8306 non-RMS Responding Detector 5M 400M 100 1 16m $14.67
26AD8313 non-RMS Responding Detector 100M 2.5G 70 1.25 13.7m $7.99
27AD8309 non-RMS Responding Detector 5M 500M 100 1 16m $7.84
28AD8307 non-RMS Responding Detector 0 500M 92 1 8m $6.07
29AD641 non-RMS Responding Detector--- 1- $32.82
30AD640 non-RMS Responding Detector--- 1- $36.48

Technical Resources