Products
RF Differential Amplifiers
Analog Devices’ RF differential amplifiers are configured for both precision and high speed. RF differential amplifiers allow the process of single-ended input to complementary differential outputs or
Go to Product Selection Table
Viewing:
Products in Category
ADL5580
RECOMMENDED FOR NEW DESIGNS
Fully Differential, 10 GHz ADC Driver with 10 dB Gain
ADL5569
RECOMMENDED FOR NEW DESIGNS
6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier
LTC6419
RECOMMENDED FOR NEW DESIGNS
Dual 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
ADL5567
RECOMMENDED FOR NEW DESIGNS
4.3 GHz, Ultrahigh Dynamic Range, Dual Differential Amplifier
AD8138S
PRODUCTION
Aerospace 320 MHz Low Distortion Differential Amplifier
ADL5566
RECOMMENDED FOR NEW DESIGNS
4.5 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
ADA4940-2
PRODUCTION
Ultralow Power, Low Distortion ADC Driver
ADA4940-1
PRODUCTION
Ultralow Power, Low Distortion ADC Driver
AD8476
PRODUCTION
Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
ADL5565
RECOMMENDED FOR NEW DESIGNS
6 GHz Ultrahigh Dynamic Range Differential Amplifier
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}