AD9446:  16-Bit, 80 MSPS / 100 MSPS A/D Converter

The AD9446 is a 16-bit, monolithic, sampling analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The product ...More

To drive this ADC in DC-coupled applications, we suggest ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

AD9446:  16-Bit, 80 MSPS / 100 MSPS A/D Converter

Product Description

The AD9446 is a 16-bit, monolithic, sampling analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The product operates up to 100 MSPS, providing superior SNR for instrumentation, medical imaging, and radar receivers employing baseband (<100 MHz) IF frequencies.

The ADC requires 3.3 V and 5.0 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS-compatible (ANSI-644) or CMOS-compatible and include the means to reduce the overall current needed for short trace distances.

Optional features allow users to implement various selectable operating conditions, including data format select and output data mode.

The AD9446 is available in a 100-lead surface-mount plastic package (100-lead TQFP/EP) specified over the industrial temperature range (−40°C to +85°C).

Product Highlights
1. True 16 bit linearity.
2. High performance: outstanding SNR performance for baseband IFs in data acquisition, instrumentation, magnetic resonance imaging, and radar receivers.
3. Ease of use: On-chip reference and high input impedance track-and-hold. An output clock simplifies data capture.
4. Packaged in a Pb-free, 100-lead TQFP/EP.
5. Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of clock pulse widths.
6. OR (out-of-range) outputs indicate when the signal is beyond the selected input range.

Applications

  • MRI receivers
  • Multi-carrier, multimode cellular receivers
  • Antenna array positioning
  • Power amplifier linearization
  • Broadband wireless
  • Radar, infrared imaging
  • Communications instrumentation
  • Features

    • 100 MSPS guaranteed sampling rate (AD9446-100)
    • 83.6 dBFS SNR with 30 MHz input
      (3.8 V p-p input, 80 MSPS)
    • 82.6 dBFS SNR with 30 MHz input
      (3.2 V p-p input, 80 MSPS)
    • 89 dBc SFDR with 30 MHz input
      (3.2 V p-p input, 80 MSPS)
    • 95 dBFS 2-tone SFDR with 9.8 MHz and
      10.8 MHz (100 MSPS)
    • 60 fsec rms jitter
    • Excellent linearity
      DNL = DNL = ±0.4 LSB typical
      INL = ±3.0 LSB typical
    • 2.0 V p-p to 4.0 V p-p differential full-scale input
    • Buffered analog inputs
    • LVDS outputs (ANSI-644 compatible) or CMOS outputs
    • Data format select (offset binary or twos complement)
    • Output clock available

    Diagrams

    AD9446 Diagram
    Functional Block Diagram for AD9446

    Specifications

    Resolution (Bits) 16bit
    T-Put Rate 100MSPS
    # Chan 1
    Supply V Multi(+3.3, +5)
    Pwr Diss (max) 2.8W
    Interface Par
    Ain Range (2Vref) p-p,2 V p-p,3.2 V p-p
    SNR (dB) 81.8dB
    Pkg Type QFP

    Explore Other Products

    AD7401A - Isolated Sigma-Delta Modulator

    EVAL-CED - Converter Evaluation and Development (CED) Board

    AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

    AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD9461 16 130MSPS 1 2.4W
    AD9460-105 16 105MSPS 1 2.2W
    AD9446-100 16 100MSPS 1 2.8W
    AD6645-105 14 105MSPS 1 1.75W
    AD9254 14 150MSPS 1 470mW
    AD9246-125 14 125MSPS 1 458mW
    AD9445-105 14 105MSPS 1 2.6W
    AD9445-125 14 125MSPS 1 2.6W
    AD9246-105 14 105MSPS 1 458mW
    AD9626-170 12 170MSPS 1 291mW
    AD9230-250 12 250MSPS 1 463mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices