AD8210:  High Voltage, Bidirectional Current Shunt Monitor

The AD8210 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range ...More

AD8210:  High Voltage, Bidirectional Current Shunt Monitor

Product Description

The AD8210 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from −2 V to +65 V. The typical supply voltage is 5 V.

The AD8210 is offered in a SOIC package. The operating temperature range is −40°C to +125°C.

Excellent ac and dc performance over temperature keep errors in the measurement loop to a minimum. Offset drift and gain drift are guaranteed to a maximum of 8 μV/°C and 20 ppm/°C, respectively.

The output offset can be adjusted from 0.05 V to 4.9 V with a 5 V supply by using the VREF1 pin and the VREF2 pin. With the VREF1 pin attached to the V+ pin and the VREF2 pin attached to the GND pin, the output is set at half scale. Attaching both VREF1 and VREF2 to GND causes the output to be unipolar, starting near ground. Attaching both VREF1 and VREF2 to V+ causes the output to be unipolar, starting near V+. Other offsets can be obtained by applying an external voltage to VREF1 and VREF2.

Applications

  • Current sensing
  • Motor controls
    Transmission controls
    Diesel injection controls
    Engine management
    Suspension controls
    Vehicle dynamic controls
    DC-to-dc converters

    Data Sheet, Rev. A, 4/07

    Features

    • ±4000 V HBM ESD
    • High common-mode voltage range
      −2 V to +65 V operating
      −5 V to +68 V survival
    • Buffered output voltage
    • 5 mA output drive capability
    • Wide operating temperature range:
      −40°C to +125°C
    • Ratiometric half-scale output offset
    • Excellent ac and dc performance
      1 μV/°C typical offset drift
      10 ppm/°C typical gain drift
      120 dB typical CMRR at dc
      80 dB typical CMRR at 100 kHz
    • Available in 8-lead SOIC

    Diagrams

    AD8210 Diagram
    Functional Block Diagram for AD8210

    Specifications

    Single/Dual Supply Single
    Voltage Supply (Vmax) +5.5V
    Gain Setting Method fixed
    Gain Range (min to max) 20
    Bandwidth G=10 (kHz typ) 500kHz
    CMRR (dB) 100dB
    Vnoise RTI 1-10 Hz µVp-p 7µV p-p
    Temperature Range -40 to +125
    Supply Current (max) 1.5mA
    Package SOIC
    Vosi (µV) 1000µV

    Explore Other Products

    AD8274 - Low Distortion, Precision Difference Amplifier

    AD8228 - Precision Instrumentation Amplifier Fixed G = 10, 100

    Subscribe to New Products Feed
    Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
    AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.62
    AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.70
    AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.78
    AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.84
    AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.51
    AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.37
    AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.51
    AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.37
    AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to +125 SOIC $1.81
    AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 SOT $0.81
    AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -40 to +125 MSOP $0.93
    AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 MSOP $2.01
    AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 MSOP $0.76
    AD8215 -2 to 65 450 100 20 - - 2.2mA 6 15ppm/C -40 to +125 SOIC $1.21
    AD8216 -4 to 65 3000 90 3 - - 2mA 10 10ppm/C -40 to +125 SOIC $1.62
    AD8228 - 650 100 10,100 - - - - - -40 to +85 - $3.03
    AD8270 -Vs to +Vs 10000 98 1.5 - - 2.5mA 1.5 1ppm/C -40 to +125 - $1.89
    AD8273 +/- 40 20000 86 1.5 - - 2.5mA 3 2ppm/C -40 to +125 - $1.67
    AD8290 - - 120 50 - - 4.68mA - 15ppm/C - - $1.52
    AD8553 - 1 100 10,000 +1.8 +5.5 1.3mA - - -40 to +85 MSOP $1.32
    ADM4073 2 to 28 1800 90 40 +3 +28 - - - -40 to +125 SOT $0.99
    AMP03 +/- 20 3000 85 1 ±5 ±15 2.5mA - - -40 to +85 - $2.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices