AD9446:  16-Bit, 80 MSPS / 100 MSPS A/D Converter

The AD9446 is a 16-bit, monolithic, sampling analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The product ...More

To drive this ADC in DC-coupled applications, we suggest ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

AD9446:  16-Bit, 80 MSPS / 100 MSPS A/D Converter

Product Description

The AD9446 is a 16-bit, monolithic, sampling analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The product operates up to 100 MSPS, providing superior SNR for instrumentation, medical imaging, and radar receivers employing baseband (<100 MHz) IF frequencies.

The ADC requires 3.3 V and 5.0 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS-compatible (ANSI-644) or CMOS-compatible and include the means to reduce the overall current needed for short trace distances.

Optional features allow users to implement various selectable operating conditions, including data format select and output data mode.

The AD9446 is available in a 100-lead surface-mount plastic package (100-lead TQFP/EP) specified over the industrial temperature range (−40°C to +85°C).

Product Highlights
1. True 16 bit linearity.
2. High performance: outstanding SNR performance for baseband IFs in data acquisition, instrumentation, magnetic resonance imaging, and radar receivers.
3. Ease of use: On-chip reference and high input impedance track-and-hold. An output clock simplifies data capture.
4. Packaged in a Pb-free, 100-lead TQFP/EP.
5. Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of clock pulse widths.
6. OR (out-of-range) outputs indicate when the signal is beyond the selected input range.

Applications

  • MRI receivers
  • Multi-carrier, multimode cellular receivers
  • Antenna array positioning
  • Power amplifier linearization
  • Broadband wireless
  • Radar, infrared imaging
  • Communications instrumentation
  • Features

    • 100 MSPS guaranteed sampling rate (AD9446-100)
    • 83.6 dBFS SNR with 30 MHz input
      (3.8 V p-p input, 80 MSPS)
    • 82.6 dBFS SNR with 30 MHz input
      (3.2 V p-p input, 80 MSPS)
    • 89 dBc SFDR with 30 MHz input
      (3.2 V p-p input, 80 MSPS)
    • 95 dBFS 2-tone SFDR with 9.8 MHz and
      10.8 MHz (100 MSPS)
    • 60 fsec rms jitter
    • Excellent linearity
      DNL = DNL = ±0.4 LSB typical
      INL = ±3.0 LSB typical
    • 2.0 V p-p to 4.0 V p-p differential full-scale input
    • Buffered analog inputs
    • LVDS outputs (ANSI-644 compatible) or CMOS outputs
    • Data format select (offset binary or twos complement)
    • Output clock available

    Diagrams

    AD9446 Diagram
    Functional Block Diagram for AD9446

    Specifications

    Resolution (Bits) 16bit
    T-Put Rate 100MSPS
    # Chan 1
    Supply V Multi(+3.3, +5)
    Pwr Diss (max) 2.8W
    Interface Par
    Ain Range (2Vref) p-p,2 V p-p,3.2 V p-p
    SNR (dB) 81.8dB
    Pkg Type QFP

    Explore Other Products

    AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

    AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

    AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

    AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD9261-10 16 160MSPS 1 473mW
    AD9460-105 16 105MSPS 1 2.2W
    AD9261 16 160MSPS 1 473mW
    AD9446-100 16 100MSPS 1 2.8W
    AD9461 16 130MSPS 1 2.4W
    AD9262 16 160MSPS 2 773mW
    AD9262-10 16 160MSPS