AD9246: 14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
The AD9246 is a monolithic, single 1.8 V supply, 14-bit, 80 MSPS/ 105 MSPS/125 MSPS analog-to-digital converter (ADC), featuring a high performance sample-and-hold amplifier (SHA) and on-chip voltage ...More
AD9246: 14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
Product Description
The AD9246 is a monolithic, single 1.8 V supply, 14-bit, 80 MSPS/ 105 MSPS/125 MSPS analog-to-digital converter (ADC), featuring a high performance sample-and-hold amplifier (SHA) and on-chip voltage reference. The product uses a multistage differential pipeline architecture with output error correction logic to provide 14-bit accuracy at 125 MSPS data rates and guarantees no missing codes over the full operating temperature range.
The wide bandwidth, truly differential SHA allows a variety of user-selectable input ranges and offsets, including single-ended applications. It is suitable for multiplexed systems that switch full-scale voltage levels in successive channels and for sampling single-channel inputs at frequencies well beyond the Nyquist rate. Combined with power and cost savings over previously available ADCs, the AD9246 is suitable for applications in communications, imaging, and medical ultrasound.
A differential clock input controls all internal conversion cycles. A duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent overall ADC performance.
The digital output data is presented in offset binary, Gray code, or twos complement formats. A data output clock (DCO) is provided to ensure proper latch timing with receiving logic.
The AD9246 is available in a 48-lead LFCSP_VQ and is specified over the industrial temperature range (−40°C to +85°C).
Product Highlights
- The AD9246 operates from a single 1.8 V power supply and features a separate digital output driver supply to accommodate 1.8 V to 3.3 V logic families.
- The patented SHA input maintains excellent performance for input frequencies up to 225 MHz.
- The clock DCS maintains overall ADC performance over a wide range of clock pulse widths.
- A standard serial port interface supports various product features and functions, such as data formatting (offset binary, twos complement, or Gray coding), enabling the clock DCS, power-down, and voltage reference mode.
- The AD9246 is pin-compatible with the AD9233, allowing a simple migration from 12 bits to 14 bits.
Applications
- Ultrasound equipment
- IF sampling in communications receivers IS-95, CDMA-One, IMT-2000
- Battery-powered instruments
- Hand-held scopemeters
- Low cost digital oscilloscopes
- Data Sheet Rev A, 08/2006 (pdf 1221kB)
- (About Data Sheets)
Features
- 1.8 V analog supply operation
- 1.8 V to 3.3 V output supply
- SNR = 71.7 dBc (72.7 dBFS) to 70 MHz input
- SFDR = 85 dBc to 70 MHz input
- Low power: 395 mW @ 125 MSPS
- Differential input with 650 MHz bandwidth
- On-chip voltage reference and sample-and-hold amplifier
- DNL = ±0.4 LSB
- Flexible analog input: 1 V p-p to 2 V p-p range
- Offset binary, Gray code, or twos complement data format
- Data output clock and clock duty cycle stabilizer
- Serial port control
- Built-in selectable digital test pattern generation
- Programmable clock and data alignment
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9246
14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
Other Diagrams for AD9246
14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
AD9246 Pin Configuration
Functional Block Diagram for AD9246
AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter
AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9246-125 | 14 | 125MSPS | 1 | 458mW |
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD9233-125 | 12 | 125MSPS | 1 | 425mW |
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9230-170 | 12 | 170MSPS | 1 | 407mW |
| AD9211-200 | 10 | 200MSPS | 1 | 356mW |