AD7691: 18-Bit, 1.5 LSB INL, 250 kSPS PulSAR® Differential ADC in MSOP/QFN
The AD7691 is an 18-bit, charge redistribution, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.3 V and 5 V. It contains a low ...More
AD7691: 18-Bit, 1.5 LSB INL, 250 kSPS PulSAR® Differential ADC in MSOP/QFN
Product Description
The AD7691 is an 18-bit, charge redistribution, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.3 V and 5 V. It contains a low power, high speed, 18-bit sampling ADC with no missing codes, an internal conversion clock, and a versatile serial interface port. On the CNV rising edge, it samples the voltage difference between the IN+ and IN− pins. The voltages on these pins usually swing in opposite phase between 0 V and REF. The reference voltage, REF, is applied externally and can be set up to the supply voltage.
Its power scales linearly with throughput.
The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic, using the separate VIO supply.
The AD7691 is housed in a 10-lead MSOP or a 10-lead QFN (LFCSP) with operation specified from −40°C to +85°C.
Applications
Features
- 18-bit resolution with no missing codes
- Throughput: 250 kSPS
- INL: ±0.75 LSB typical, ±1.5 LSB maximum (±6 ppm of FSR)
- Dynamic range: 102 dB typical @ 250 kSPS
- Oversampled dynamic range: 125 dB @1 kSPS
- Noise-free code resolution: 20 bits @ 1 kSPS
- Effective resolution: 22.7 bits @ 1 kSPS
- SINAD: 101.5 dB typical @ 1 kHz
- THD: −125 dB typical @ 1 kHz
- True differential analog input range: ±VREF 0 V to VREF with VREF up to VDD on both inputs
- No pipeline delay
- Single-supply 2.3 V to 5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
- Serial interface SPI-/QSPI™-/MICROWIRE™-/DSP-compatible
- Ability to daisy-chain multiple ADCs
- Optional busy indicator feature
- Power dissipation
1.35 mW @ 2.5 V/100 kSPS, 4 mW @ 5 V/100 kSPS
1.4 μW @ 2.5 V/100 SPS - Standby current: 1 nA
- 10-lead packages: MSOP (MSOP-8 size) and 3 mm × 3 mm QFN (LFCSP) (SOT-23 size)
- Pin-for-pin compatible with the18-bit AD7690 and 16-bit AD7693, AD7688, and AD7687
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7691
18-Bit, 1.5 LSB INL, 250 kSPS PulSAR® Differential ADC in MSOP/QFN
Other Diagrams for AD7691
18-Bit, 1.5 LSB INL, 250 kSPS PulSAR® Differential ADC in MSOP/QFN
10-Lead MSOP
10-Lead QFN (LFCSP)
Circuit Diagram
Functional Block Diagram for AD7691
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7691 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7691BCPZRL | Prodn | 10 ld LFCSP (3x3mm) | 10 | Ind | $14.67 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD7691BCPZRL7 | Prodn | 10 ld LFCSP (3x3mm) | 10 | Ind | $14.67 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7691BRMZ | Prodn | 10 ld MSOP | 10 | Ind | $14.67 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7691BRMZ-RL7 | Prodn | 10 ld MSOP | 10 | Ind | $14.67 | 10/17/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7691CBZ | Prodn | EVALUATION BOARDS | 8 | Ind | $151.80 | 08/29/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close