SHARC EZ-Extender for Analog Devices ADSP-21262 EZ-KIT Lite

Product Details

The SHARC® EZ-Extender™ daughter board allows developers to connect a number of Analog Devices analog-to-digital (ADC) High Speed Converter (HSC) evaluation boards to the ADSP-21262 EZ-KIT Lite™. SHARC EZ-Extender also provides developers a breadboard area and the ability to access all of the pins on the ADSP-21262 EZ-KIT Lite's expansion interface.

Applications and information about the use and connection of the various interfaces on the SHARC EZ-Extender are available from Analog Devices.

Part Number
ADZS-21262-1-EZEXT

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

SHARC EZ-Extender

SHARC EZ-Extender
 

Features

  • Expansion interface for connecting to the ADSP-21262 EZ-KIT Lite
  • Analog Devices High Speed Converter (HSC) interface for connecting analog-to-digital (ADC) HSC evaluation boards such as the AD9244-40PCB and the AD9244-65PCB
  • 40-pin, 0.1" spacing, right angle, female socket connector
  • SMT footprint area; 1206 and 805 footprints
  • RJ45 connector for providing SPI signals for configuring converter registers
  • SMA connector for connecting to an external clock source
  • Unpopulated socket for inserting of an optional oscillator
  • SOIC24 and SOIC20 footprints
  • Dimensions: 5" x 5"

Design Files

  • ADSP-21262 EZ-Extender Board Design Database (Revision 2.0)

  • (zip, 3.17MB) Contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-21262 EZ-Extender.
  • ADSP-21262 EZ-KIT Lite Board Design Database (Revision 2.0)

  • (zip, 5.46MB) Contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-21262 EZ-KIT Lite.

    System Requirements

    • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
    • Intel Pentium® processor (x86 compatible), 1 GHz or faster
    • 512 MB RAM and 2 GB available hard disk space
    • VisualDSP++ 5.0

    Software and Tools

    • SHARC Evaluation Kits
      EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a SHARC processor via a USB-based PC-hosted tool set.

    SampleBuy

    Price, packaging, availability

    SHARC EZ-Extender for Analog Devices ADSP-21262 EZ-KIT Lite
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADZS-21262-1-EZEXT Status: Production Evaluation Board $200.00 Yes -
    ADZS-21262-EZLITE Status: Production Evaluation Board $500.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Send Feedback X
    content here.
    content here.

    Send Feedback

    Close