ADuC7023 QuickStart Plus Development Systems

Product Details

Development system for evaluation of the ADuC7023, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart Plus Kits for the ADuC7023 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.


Info For Ordering Evaluation Boards

  • EVAL-ADuC7023QSPZ uses the 32-LFCSP part
  • EVAL-ADuC7023QSPZ1 uses the 40-LFCSP part
  • ADUC7023 DEVELOPMENT KITS

    Development Tools QuickStart Plus System
    Evaluation Board
    Power Supply
    Serial Cable
    Windows Serial Downloader
    PLA Tool
    Elves
    Code Example
    Documentation
    Keil uVision3
    IAR Embedded Workbench and ROM Monitor
    miDAS-Link JTAG Emulator

    Documentation

    GETTING STARTED WITH THE EVALUATION KIT

    • UG-176: Evaluation Board User Guide for ADuC7023 (pdf, 486 kB)

    EVALUATION BOARD DOCUMENTATION

    ADUC7023 Quickstart Plus Kit

    APPLICATION NOTES

    GENERAL INFORMATION ON DEVELOPMENT TOOLS

    Software and Tools

    Tool Vendors

    • IAR EWARM evaluation version integrated software development tool. 32kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
    • Keil MDKARM evaluation version integrated software development tool. 16kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.

    ADI Tools

    • ARMWSD - UART Downloader, supporting in-circuit serial programming. (zip)
    • Elves - v2.0.0.1 Tool to assist in using the peripheral function libraries. (zip)
    • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC702x product. It allows in-system serial programming and debugging.
    • PLATool - Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)
    • I2CWSD.exe Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.

    ADI Software and Examples

    Adapters and Interposers

    SampleBuy

    Price, packaging, availability

    ADuC7023 QuickStart Plus Development Systems
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADUC7023QSPZ Status: Production ADuC7023 (32pin part) Quickstart plus development system $159.00 Yes -
    EVAL-ADUC7023QSPZ1 Status: Production ADuC7023 (40pin part) Quickstart plus development system $159.00 Yes -
    USB-I2C/LIN-CONV-Z Status: Production I2C/LIN Serial download interposer board $91.08 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Send Feedback X
    content here.
    content here.

    Send Feedback

    Close