Add to Signal Chain Designer

AD8609:  Precision Quad MicroPower Rail-to-Rail Input/Output Amplifier

Product Details

The AD8603/AD8607/AD8609 are single/dual/quad micro-power rail-to-rail input and output amplifiers, respectively, that feature very low offset voltage as well as low input voltage and current noise.

These amplifiers use a patented trimming technique that achieves superior precision without laser trimming. The parts are fully specified to operate from 1.8 V to 5.0 V single supply or from ±0.9 V to ±2.5 V dual supply. The combination of low offsets, low noise, very low input bias currents, and low power consumption makes the AD8603/AD8607/AD8609 especially useful in portable and loop-powered instrumentation.

The ability to swing rail to rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in low power, single-supply systems.

The AD8603 is available in a tiny 5-lead TSOT package. The AD8607 is available in 8-lead MSOP and 8-lead SOIC packages. The AD8609 is available in 14-lead TSSOP and 14-lead SOIC packages.

Applications
  • Battery-powered instrumentation
  • Multipole filters
  • Sensors
  • Low power ASIC input or output amplifiers

FEATURES and BENEFITS

  • Low Offset Voltage: 40µV typ
  • Low Input Bias Current: 1pA max
  • Single-Supply Operation: 1.8 to 5 Volts
  • Low Noise: 27 nV/vHz
  • Micropower: 50 µA/Amp max
  • No Phase Reversal
  • Unity Gain Stable

Pin Configuration Diagram for AD8609

Similar Products

AD8657 and AD8659: available in dual and quad channel versions with 16V supply capability offering lower drift and supply current.

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8609 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8609 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8609AR-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $2.24 N  Material Info PCN Purchase
AD8609ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $2.20 $1.85 Y  Material Info PCN Purchase Sample
AD8609ARUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $1.85 Y  Material Info PCN Purchase
AD8609ARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $2.20 $1.85 Y  Material Info PCN Purchase Sample
AD8609ARZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $1.85 Y  Material Info PCN Purchase
AD8609ARZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $1.85 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close