Add to Signal Chain Designer

AD8603:   MicroPower RRIO Low Noise Precision Single CMOS Op Amp

Product Details


Newer Alternatives:
  • AD8657 optimized for low power and wide operating supply voltage range applications, operates from 2.7 V to 18 V with a typical quiescent supply current of 18 μA.

The AD8603/AD8607/AD8609 are single/dual/quad micro-power rail-to-rail input and output amplifiers, respectively, that feature very low offset voltage as well as low input voltage and current noise.

These amplifiers use a patented trimming technique that achieves superior precision without laser trimming. The parts are fully specified to operate from 1.8 V to 5.0 V single supply or from ±0.9 V to ±2.5 V dual supply. The combination of low offsets, low noise, very low input bias currents, and low power consumption makes the AD8603/AD8607/AD8609 especially useful in portable and loop-powered instrumentation.

The ability to swing rail to rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in low power, single-supply systems.

The AD8603 is available in a tiny 5-lead TSOT package. The AD8607 is available in 8-lead MSOP and 8-lead SOIC packages. The AD8609 is available in 14-lead TSSOP and 14-lead SOIC packages.

Applications
  • Battery-powered instrumentation
  • Multipole filters
  • Sensors
  • Low power ASIC input or output amplifiers

FEATURES and BENEFITS

  • Low offset voltage: 50 µV max
  • Low input bias current: 1 pA max
  • Single-supply operation: 1.8 V to 5 V
  • Low noise: 22 nV/vHz
  • Micropower: 50 µA max
  • Low distortion
  • No phase reversal
  • Unity gain stable

Pin Configuration Diagram for AD8603

Similar Products

AD8657 and AD8659: available in dual and quad channel versions with 16V supply capability offering lower drift and supply current.

Of Note ....

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8603 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8603 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8603AUJ-REEL Status: Production 5 ld TSOT 5 Ind Reel, 10000 - $0.83 N  Material Info PCN/PDN Purchase
AD8603AUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.14 $1.14 Y  Material Info PCN Purchase
AD8603AUJZ-REEL Status: Production 5 ld TSOT 5 Ind Reel, 10000 - $0.68 Y  Material Info PCN Purchase
AD8603AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $0.68 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single KS-5 lead SC70 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single RJ-5 lead SOT23 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close