| AC2626 | AD590 Temperature Sensor Mounted in Stainless Steel Probe | 0.5Deg | -55 to +150 | +4V to +30V | Stainless Steel Probe |
**
|
| AD22100 | Voltage Output Temperature Sensor w/ Signal Conditioning | 2Deg | 0 to +100 | +4V to +6.5V | SOIC-8, TO-92 |
$1.37 |
| AD22103 | Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning | 2.5Deg | 0 to +100 | +2.7V to +3.6V | SOIC-8, TO-92 |
$1.4 |
| AD590 | 2-Terminal Temperature Transducer | 2.5Deg | -55 to +150 | +4V to +30V | FP-2, SOIC-8, TO-52 |
$2.31 |
| AD592 | Current Output - Precision IC Temperature Transducer | 0.3Deg | -25 to +105 | +4V to +30V | TO-92 |
$1.91 |
| AD594 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples | 1Deg | -55 to +125 | +4.5V to +5.5V | Cerdip-14, DIP-14, SBDIP-14 |
$7.58 |
| AD595 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples | 1Deg | -55 to +125 | +4.5V to +5.5V | Cerdip-14, SBDIP-14 |
$7.58 |
| AD596 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple | - | -55 to +125 | +Vs to -Vs = 30Vmax | 10 lead TO-100 |
$7.77 |
| AD597 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple | - | -55 to +125 | +Vs to -Vs = 30Vmax | 10 lead TO-100, SOIC-8 |
$2.84 |
| AD8494 | Full J-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation | 1Deg | -40 to +125 | +2.7V to ±18V | MSOP-8 |
$1.75 |
| AD8495 | Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation | 1Deg | -40 to +125 | +2.7V to ±18V | MSOP-8 |
$1.75 |
| AD8496 | Full J-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation | 1.5Deg | -40 to +125 | +2.7V to ±18V | MSOP-8 |
$1.75 |
| AD8497 | Full K-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation | 1.5Deg | -40 to +125 | +2.7V to ±18V | MSOP-8 |
$1.75 |
| TMP17 | Low Cost, Current Output Temperature Transducer | 2.5Deg | -40 to +105 | +4V to +30V | SOIC-8 |
$1.63 |
| TMP35 | Low Voltage Temperature Sensor, 10°C to 125°C. | 1Deg | +10 to +125 | +2.7V to +5.5V | SOIC-8, SOT23-5, TO-92 |
$0.45 |
| TMP36 | Low Voltage Temperature Sensor, -40°C to +125°C, | 1Deg | -40 to +125 | +2.7V to +5.5V | SOIC-8, SOT23-5, TO-92 |
$0.45 |
| TMP37 | Low Voltage Temperature Sensor, +5°C to +100°C | 2Deg | +5 to +100 | +2.7V to +5.5V | SOIC-8, SOT23-5, TO-92 |
$0.47 |