ADM3483: 3.3 V Slew Rate Limited Half - Duplex Low Power Tranceiver
The ADM3483/ADM3485/ADM3488/ADM3490/ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, ...More
ADM3483: 3.3 V Slew Rate Limited Half - Duplex Low Power Tranceiver
Product Description
The ADM3483/ADM3485/ADM3488/ADM3490/ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes the ADM3483/ADM3485/ADM3488/ ADM3490/ADM3491 ideal for power-sensitive applications.
The ADM3488/ADM3490/ADM3491 feature full-duplex com-munication, while the ADM3483/ADM3485 are designed for half-duplex communication.
The ADM3483/ADM3488 feature slew rate limited drivers that minimize EMI and reduce reflections caused by improperly ter-minated cables, allowing error-free data transmission at data rates up to 250 kbps.
The ADM3485/ADM3490/ADM3491 transmit at up to 10 Mbps. The receiver input impedance is 12 kΩ, allowing up to 32 trans-ceivers to be connected on the bus. A thermal shutdown circuit prevents excessive power dissipation caused by bus contention or by output shorting. If a significant temperature increase is detected in the internal driver circuitry during fault conditions, then the thermal shutdown circuit forces the driver output into a high impedance state. If the inputs are unconnected (floating), the receiver contains a fail-safe feature that results in a logic high output state. The parts are fully specified over the commercial and industrial temperature ranges. The ADM3483/ADM3485/ ADM3488/ADM3490 are available in 8-lead SOIC_N; the ADM3491 is available in a 14-lead SOIC_N.
Applications
- Data Sheet Rev B, 10/2006 (pdf 449kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 245kB)
Features
- Operate with 3.3 V supply
- Interoperable with 5 V logic
- EIA RS-485/RS-422 Compliant over Full Common-mode Range
- Data Rate Options:250kbps
- Half and Full Duplex Options
- Reduced Slew Rates for Low EMI
- 2nA Supply Current in Shutdown Mode
- Up to 32 Transceivers on a Bus
- -7V to +12V Bus Common Mode Range
- Specified over –40°C to +85°C Temperature Range
- Available in 8-Lead SOIC
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM3483
3.3 V Slew Rate Limited Half - Duplex Low Power Tranceiver
Other Diagrams for ADM3483
3.3 V Slew Rate Limited Half - Duplex Low Power Tranceiver
ADM3483 Pin Configuration
Functional Block Diagram for ADM3483
| Part# | Protocols | Data Rate | #Tx | # Rx | Pos Supply | Supply Current (max) | 15 kV ESD | Low Pwr Shutdown | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | RS-422, RS-485 | 16Mbps | 2 | 2 | +3 to +5.5 | 6mA | Yes | No | High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver | $4.66 |
| ADM2484E | RS-422, RS-485 | 500kbps | 2 | 2 | +3 to +5.5 | 2mA | Yes | No | 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver | $3.04 |
| ADM2487E | RS-422, RS-485 | 500kbps | 2 | 2 | +3 to +5.5 | 4mA | Yes | No | 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver | $3.64 |
| ADM2491E | RS-422, RS-485 | 16Mbps | 2 | 2 | +3 to +5.5 | n/a | No | No | High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver | $4.76 |
| ADM3251E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 110mA | Yes | No | Isolated Single Channel, RS-232 Line Driver/Receiver | $2.99 |
| ADM4850 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4854 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM560 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM561 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM232L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V Powered, CMOS RS-232 Drivers/Receivers | $1.27 |
| ADM233L | RS-232 | 120kbps | 2 | 2 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.79 |
| ADM202 | RS-232 | 120kbps | 2 |