ADM3491
PRODUCTION3.3 V, Low Power, RS-485/RS-422 Transceiver (Full Duplex, 10 Mbps, Driver/Receiver Enable)
- Part Models
- 3
- 1ku List Price
- Starting From $2.71
Overview
- Operate with 3.3 V supply
- Interoperable with 5 V logic
- EIA RS-422 and RS-485 compliant over full common-mode range
- Data rate options: 10 Mbps
- Half- and full-duplex options
- 2 nA supply current in shutdown mode
- Up to 32 transceivers on the bus
- −7 V to +12 V bus common-mode range
- Specified over the –40°C to +85°C temperature range
- 8 ns skew
- 14-lead SOIC packages
The ADM3491 is a low power differential line transceiver designed to operate using a single +3.3 V power supply. Low power consumption coupled with a shutdown mode make it ideal for power sensitive applications. It is suitable for communication on multipoint bus transmission lines.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
Video 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3491ARZ | 14-Lead SOIC | ||
| ADM3491ARZ-REEL | 14-Lead SOIC | ||
| ADM3491ARZ-REEL7 | 14-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 24, 2017 - 17_0142 ADM3485 and ADM3491 Low Power, RS-485/RS-422 Transceiver Product Alternate Fabrication Foundry at ADI, Limerick, Ireland |
||
| ADM3491ARZ | PRODUCTION | |
| ADM3491ARZ-REEL | PRODUCTION | |
| ADM3491ARZ-REEL7 | PRODUCTION | |
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADM3491ARZ | PRODUCTION | |
| ADM3491ARZ-REEL | PRODUCTION | |
| ADM3491ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.