ADM3488
PRODUCTION3.3 V, Low Power, RS-485/RS-422 Transceiver (Full Duplex, 250 kbps, Slew Rate Limited)
- Part Models
- 2
- 1ku List Price
- Starting From $1.53
Overview
- Operate with 3.3 V supply
- Interoperable with 5 V logic
- EIA RS-485/RS-422 Compliant over Full Common-Range
- Data Rate Options: 250 kbps
- Half and Full Duplex Options
- Reduced Slew Rates for Low EMI
- Up to 32 Transceivers on a Bus
- -7V to +12V Bus Common Mode Range
- Specified over –40°C to +85°C Temperature Range
- Available in 8-Lead SOIC
The ADM3483 / ADM3485 / ADM3488 / ADM3490 / ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes the ADM3483/ADM3485/ADM3488/ ADM3490/ADM3491 ideal for power-sensitive applications.
The ADM3488 / ADM3490 / ADM3491 feature full-duplex communication, while the ADM3483/ADM3485 are designed for half-duplex communication.
The ADM3483 / ADM3488 feature slew rate limited drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission at data rates up to 250 kbps.
The ADM3485 / ADM3490 / ADM3491 transmit at up to 10 Mbps. The receiver input impedance is 12 kΩ, allowing up to 32 transceivers to be connected on the bus. A thermal shutdown circuit prevents excessive power dissipation caused by bus contention or by output shorting. If a significant temperature increase is detected in the internal driver circuitry during fault conditions, then the thermal shutdown circuit forces the driver output into a high impedance state. If the inputs are unconnected (floating), the receiver contains a fail-safe feature that results in a logic high output state. The parts are fully specified over the commercial and industrial temperature ranges. The ADM3483 / ADM3485 / ADM3488 / ADM3490 are available in 8-lead SOIC_N; the ADM3491 is available in a 14-lead SOIC_N.
APPLICATIONS
- Low-Power RS-485 Applications
- Telecom
- Industrial Process Control
- HVAC
Documentation
Data Sheet 1
Application Note 2
Video 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3488ARZ | 8-Lead SOIC | ||
| ADM3488ARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 8, 2017 - 17_0142 ADM3483, ADM3485, ADM3488, ADM3490, ADM3491 and ADM3493 Low Power, RS-485/RS-422 Transceiver Product Alternate Fabrication Foundry |
||
| ADM3488ARZ | PRODUCTION | |
| ADM3488ARZ-REEL7 | PRODUCTION | |
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADM3488ARZ | PRODUCTION | |
| ADM3488ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.