Level Translators

ADI’s level translators offer the most flexible level translation solutions in the industry. The ADG3241 series translators allow direct 3.3V to 1.8V translation by means of the innovative SEL pin function while allowing bi-directional data transfer. The ADG3231 series allows wide-range 1.65V to 3.6V translation and the ADG3308 series allows an industry widest 1.2V - 5.5V UP or DOWN translation while permitting bi-directional data transfer.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Level Translators

Add/Remove Parameters













Part#
Results: 17
Data Rate (typ)t Prop Delay (typ)Bus Enable Time (typ)VCC 1 (V)Vcc 2 (V)ICC1 (Max)ICC2 (Max)PkgLeast # PinsTemp Range (°C)Product DescriptionPrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
  
sortDescending sortAscending
sortDescending sortAscending
  
sortDescending sortAscending
 
sortDescending sortAscending
ADG3123100kbps80nsn/aSingle(+25 to +30)-5V to -10V151µA1µATSSOP20-40 to 858-Channel, CMOS-Logic-to-High-Voltage Level Translator $2.33
ADG323130Mbps4nsn/aSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-236-40 to 85Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.43
ADG323230Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-238-40 to 852:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.53
ADG323330Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µAMSOP, SOT-238-40 to 85Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch $0.57
ADG330050Mbps5ns1µs1.15 - 5.51.65V - 5.5V5µA5µATSSOP20-40 to 85Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator $1.62
ADG330150Mbps6ns1µs1.15 - 5.51.65V - 5.5V1µA1µASC706-40 to 85Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator $0.47
ADG330860Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP, TSSOP20-40 to 85Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator $1.62
ADG330460Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP, TSSOP14-40 to 85Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator $0.97
ADG3257933Mbps100ps5ns5-3n/a1µAn/aQSOP16-40 to 85High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch $0.60
ADG32451244Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5, Single(+2.3 to +3.6)n/a1µAn/aCSP, TSSOP20-40 to 852.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch $0.72
ADG32461244Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a1µAn/aCSP, TSSOP24-40 to 852.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch $0.75
ADG32471244Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a1µAn/aCSP, TSSOP40-40 to 852.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch $0.99
ADG32481.244Gbps225psn/a2.5 - 1.8, 3.3 - 2.5n/a1µAn/aSC706-40 to 852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 $0.57
ADG32491.244Gbps225psn/a2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a0.2mAn/aSOT-238-40 to 852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch $0.57
ADG32411500Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a1µAn/aSC706-40 to 852.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch $0.44
ADG32421500Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a1µAn/aSOT-238-40 to 852.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch $0.57
ADG32431500Mbps225ps3.2ns2.5 - 1.8, 3.3 - 2.5n/a1µAn/aSOT-238-40 to 852.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch $0.57
Sorted by Data Rate (Ascending)
back to top