ADUM1301: Triple-Channel Digital Isolator
The ADuM130x* are triple-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation ...More
- An Overview of the iCoupler family of products is available.
- An Overview of iCoupler automotive products is available.
ADUM1301: Triple-Channel Digital Isolator
Product Description
The ADuM130x* are triple-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocouplers.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth of the power of optocouplers at comparable signal data rates.
The ADuM130x isolators provide three independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide in the data sheet). Both models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM130x provide low pulse width distortion (<2 ns for CRW grade) and tight channel-to-channel matching (<2 ns for CRW grade). Unlike other optocoupler alternatives, the ADuM130x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and when power is not applied to one of the supplies.
Applications
* Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Data Sheet, Rev. H, 5/08
- Data Sheet Rev H, 05/2008 (pdf 708kB)
- (About Data Sheets)
Design Tools
iCoupler™ Current Consumption Calculator
An online tool to calculate current consumption in ADI's digital isolators.
ADuM1301 IBIS Model (All Speed Grades)
Features
- Automotive versions qualified per AEC-Q100
- Low power operation
- Bidirectional communication
- 3 V/5 V level translation
- High temperature operation: 125°C
- High data rate: dc to 90 Mbps (NRZ)
- Precise timing characteristics
- High common-mode transient immunity:
>25 kV/μs - See data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADUM1301
Triple-Channel Digital Isolator
Functional Block Diagram for ADuM1301
ADUM6403 - Quad-Channel Isolators with Integrated DC-to-DC Converter
ADUM6402 - Quad-Channel Isolators with Integrated DC-to-DC Converter
ADUM6404 - Quad-Channel Isolators with Integrated DC-to-DC Converter
ADUM6401 - Quad-Channel Isolators with Integrated DC-to-DC Converter
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Isolated Output (V)min | Isolated Output (V)max | Output Default State | Serial Clock | Package | Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD260 | 40 MBd 5ch dig isol+iso pwr, uC i'face & data tx | - | - | - | - | 1250 | - | - | - | - to - | - | - | - | - | - | - | - | $29.67 |
| AD261 | 40 MBd 5ch Fieldbus dig isol, uController/periph i'face | - | - | - | - | 1250 | - | - | - | - to - | - | - | - | - | - | - | - | $25.85 |
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | 3.75 | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | 90 | ADC | $4.05 |
| AD7400A | - | - | 10 | 16 | 3.75 | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 8-Lead SOIC | 85 | ADC | $4.00 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 18 | 16 | 3.75 | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | 90 | ADC | $4.05 |
| AD7401A | - | - | 20 | 16 | 3.75 | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | 85 | ADC | $4.00 |
| ADM2482E | Sig. Isolated RS-485 Xcvr, Full/Half Dup w/ Xfrmr Drvr | n/a | 16 | n/a | 2.5 | 2500 | 85 | n/a | 100 | +3V to +5.5V | 3 | 3.6 | - | - | 16-Lead SOIC | 195 | RS-485 | $4.66 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | RS-485 | $3.04 |
| ADM2484E | Signal Isolated RS-485 Xcvr, Full/Half Dup | - | 0.5 | - | 5 | - | 85 | - | - | +3V to +5.5V | - | - | - | - | 16-Lead SOIC | - | RS-485 | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | RS-485 | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | RS-485 | $5.04 |
| ADM2487E | Isolated RS-485 Xcvr Full/Half Dup w/ Xfrmr Driver | n/a | 0.5 | n/a | 2.5 | 2.5 | 85 | n/a | 700 | +3V to +5.5V | 3 | 3.6 | - | - | 16-Lead SOIC | 152 | RS-485 | $3.64 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | RS-485 | $4.55 |
| ADM2491E | Isolated RS-485 Xcvr, Full/Half Duplex | - | 16 | n/a | 5 | - | 85 | - | - | +3V to +5.5V | - | - | - | - | 16-Lead SOIC | - | RS-485 | $4.76 |
| ADM2582E | 16 MBps Signal&Pwr Isolated RS-485 Xcvr | - | 16 | n/a | 2.5 | 2.5 | 85 | - | 100 | +3V to +5.5V | - | - | - | - | 20-Lead SOIC | - | - | - |
| ADM2587E | 500 kBps Signal&Pwr Isolated RS-485 Xcvr | - | 500 | n/a | 2.5 | 2.5 | 85 | - | 200 | +3V to +5.5V | - | - | - | - | 20-Lead SOIC | - | - | - |
| ADM3251E | - | - | 0.46 | - | 2.5 | - | 85 | - | - | +4.5V to +5.5V | - | - | - | - | 20-Lead SOIC | - | RS-232 | $2.99 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.63 |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 | 125 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.22 |
| ADUM1201 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 | 125 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.22 |
| ADUM1210 | Standard Digital Isolator AEC-Q100 Qualified | 2 | 10 | - | 2.5 | - | 105 | 3 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | Low | - | 8-Lead SOIC | - | Standard | $1.78 |
| ADUM1230 | Isolated Gate Drivers | 2 | 10 | - | 2.5 | - | 105 | 8 | 160 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | - | - | - |
| ADUM1233 | Isolated Gate Driver | 2 | 10 | - | 2.5 | - | 105 | - | 160 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | - | GateDriver | $1.59 |
| ADUM1234 | Isolated Gate Driver | 2 | - | - | 2.5 | - | 105 | - | 160 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | - | GateDriver, iCoupler | $1.59 |
| ADUM1250 | I2C Compliant Bidirectional Digital Isolator | 1 | 1 | - | 2.5 | - | 105 | 67 | 150 | +3V to +5.5V | - | - | High | Bidirectional | 8-Lead SOIC | - | I2C, iCoupler | $2.42 |
| ADUM1251 | I2C Compliant Bidirectional Digital Isolator | 1 | 1 | - | 2.5 | - | 105 | 67 | 150 | +3V to +5.5V | - | - | High | Unidirectional | 8-Lead SOIC | - | I2C, iCoupler | $2.19 |
| ADUM1300 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.63 |
| ADUM1301 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.63 |
| ADUM1310 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 10 | - | 2.5 | - | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $1.44 |
| ADUM1311 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 10 | - | 2.5 | - | 105 | - | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.44 |
| ADUM1400 | Standard Digital Isolator AEC-Q100 Qualified | 4 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.17 |
| ADUM1401 | Standard Digital Isolator | 4 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.17 |
| ADUM1402 | Standard Digital Isolator AEC-Q100 Qualified | 4 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.17 |
| ADUM1410 | Standard Digital Isolator | 4 | 10 | - | 2.5 | - | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.85 |
| ADUM1411 | Standard Digital Isolator | 4 | 10 | - | 2.5 | - | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.85 |
| ADUM1412 | Standard Digital Isolator | 4 | 10 | - | 2.5 | - | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.85 |
| ADUM1420 | Isolated Gate Driver | 4 | 10 | - | 1.6 | - | 105 | - | 160 | - to - | 12 | 18 | Low | - | 28-Lead SOIC | - | GateDriver, iCoupler | $2.32 |
| ADUM1510 | Unidirectional Digital Isolator | 5 | 10 | - | 2.5 | - | 105 | - | 50 | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | Standard | $4.54 |
| ADUM2200 | Standard Digital Isolator | 2 | 10 | - | 5 | - | 105 | - | 50 | +3V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $1.67 |
| ADUM2201 | Standard Digital Isolator | 2 | 10 | - | 5 | - | 105 | - | 50 | +3V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $1.66 |
| ADUM2250 | I2C Compliant Bidirectional Digital Isolator | 2 | 1 | - | 5 | - | 105 | - | - | +3V to +5.5V | - | - | High | Bidirectional | 16-Lead SOIC | - | I2C | $3.00 |
| ADUM2251 | I2C Compliant Bidirectional Digital Isolator | 2 | 1 | - | 5 | - | 105 | - | - | +3V to +5.5V | - | - | High | Unidirectional | 16-Lead SOIC | - | I2C | $2.77 |
| ADUM2400 | Standard Digital Isolator | 4 | 90 | - | 5 | - | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $3.20 |
| ADUM2401 | Standard Digital Isolator | 4 | 90 | - | 5 | - | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $3.20 |
| ADUM2402 | Standard Digital Isolator | 4 | 90 | - | 5 | - | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $3.20 |
| ADUM3100 | Ruggedized for System Level ESD | 1 | 50 | - | 2.5 | - | 105 | 2 | 28 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.71 |
| ADUM3200 | Ruggedized for System-Level ESD | 2 | 25 | - | 2.5 | - | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | - | iCoupler, Standard | $0.93 |
| ADUM3201 | Ruggedized for System-Level ESD | 2 | 25 | - | 2.5 | - | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $0.93 |
| ADUM3210 | - | 2 | 10 | - | 2.5 | - | 125 | - | 50 | +2.7V to +5.5V | - | - | - | - | 8-Lead SOIC | - | Standard | $1.78 |
| ADUM3300 | Ruggedized for System-Level ESD | 3 | 90 | - | 2.5 | - | 105 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.71 |
| ADUM3301 | Ruggedized for System-Level ESD | 3 | 90 | - | 2.5 | - | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $1.71 |
| ADUM3400 | Ruggedized for System-Level ESD | 4 | 90 | - | 2.5 | - | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $2.28 |
| ADUM3401 | Ruggedized for System-Level ESD | 4 | 90 | - | 2.5 | - | 105 | - | 32 |