Add to Signal Chain Designer

ADM2587E:  2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500kbps)

Product Details

The ADM2582E/ADM2587E are fully integrated signal and power isolated data transceivers with ±15 kV ESD protection and are suitable for high speed communication on multipoint transmission lines. The ADM2582E/ADM2587E include an integrated isolated dc-to-dc power supply, which eliminates the need for an external dc-to-dc isolation block.

They are designed for balanced transmission lines and comply with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E).

The devices integrate Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, a differential input receiver, and Analog Devices isoPower dc-to-dc converter into a single package. The devices are powered by a single 5 V or 3.3 V supply, realizing a fully integrated signal and power isolated RS-485 solution.

The ADM2582E/ADM2587E driver has an active high enable. An active low receiver enable is also provided that causes the receiver output to enter a high impedance state when disabled.

The devices have current limiting and thermal shutdown features to protect against output short circuits and situations where bus contention may cause excessive power dissipation. The parts are fully specified over the industrial temperature range and are available in a highly integrated, 20-lead, wide-body SOIC package.

The ADM2582E/ADM2587E contain isoPower technology that uses high frequency switching elements to transfer power through the transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to Application Note AN-0971, Control of Radiated Emissions with isoPower Devices, for details on board layout considerations.

APPLICATIONS
  • Isolated RS-485/RS-422 interfaces
  • Industrial field networks
  • Multipoint data transmission systems
  • FEATURES and BENEFITS

    • Chinese data sheet available
    • Isolated RS-485/RS-422 transceiver, configurable as half or full duplex
    • isoPower™ integrated isolated DC/DC converter
    • ±15 kV ESD protection on RS485 input/output pins
    • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
    • ADM2587E data rate: 500 kbps
    • 5 V or 3.3V operation
    • Connect up to 256 nodes on one bus
    • Open- and short-circuit, fail-safe receiver inputs
    • High common-mode transient immunity: >25 kV/μs
    • Thermal shutdown protection
    • See data sheet for additional features

    Functional Block Diagram for ADM2587E

    UG-044 Evaluation Board User Guide: Evaluating the ADM2582E/ADM2587E (pdf)

    Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
    (Nominal) For IC being powered
    Available System Voltage V Operating Voltage Rail V Load Current A

    Documentation

    Title Content Type File Type
    ADM2582E/ADM2587E: Signal and Power Isolated RS-485 Transceiver with ±15 kV ESD Protection Data Sheet (Rev C, 06/2011) (pdf, 405 kB) Data Sheets PDF
    AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Application Notes PDF
    AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Application Notes PDF
    ADM2582E: Signal and Power Isolated RS-485 Transceiver Videos HTML
    Solving Isolation Challenges in Power Conversion Applications
    This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
    Webcasts WEBCAST
    Solving Isolation Challenges in Industrial Automation
    This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
    Webcasts WEBCAST
    UG-400: ezLINX™ iCoupler® Isolated Interface Development Environment  (pdf, 393 kB) User Guides PDF
    UG-044: Evaluating the ADM2582E/ADM2587E  (pdf, 272 kB) User Guides PDF
    MS-2155: Options and Solutions for Partitioning Isolated Power in Isolated RS-485 Nodes  (pdf, 290 kB) Technical Articles PDF
    Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
    By Flow Zhao, Design Engineer
    Technical Articles PDF
    NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
    By Mark Cantrell, Senior Applications Engineer
    Technical Articles PDF
    High-Performance Multichannel Power-Line Monitoring with Simultaneous-Sampling ADCs
    By Colm Slattery, Analog Devices, Inc. (Analog Dialogue, Vol. 41, January 2007)
    Analog Dialogue HTML
    Analog Devices Enhances Signal Isolation with Industry’s First 5-kV rms Signal-only Isolated CAN Transceiver Rated to 125˚C (14 Dec 2011) Press Releases HTML
    Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
    Brochure: Motor and Power Control Solutions  (pdf) Overview PDF
    Industrial Automation Solutions  (pdf, 6110 kB) Overview PDF
    ADM2587E/ADM2582E: Signal and Power Isolated RS-485/RS-422 Transceivers  (pdf, 2364 kB) Overview PDF
    Industrial ICs
    Industrial ICs Solutions Bulletin, Volume 10, Issue 8
    Solutions Bulletins HTML
    Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Solutions Bulletins PDF
    Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Solutions Bulletins PDF
    With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADM2587E Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADM2587EBRWZ Status: Production 20 ld SOIC - Wide 20 Ind Tube, 37 $6.47 $5.50 Y  Material Info PCN Purchase Sample
    ADM2587EBRWZ-REEL7 Status: Production 20 ld SOIC - Wide 20 Ind Reel, 400 $6.47 $5.50 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ezLINX™ iCoupler® Isolated Interface Development Environment
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EZLINX-IIIDE-EBZ Status: Production iCoupler® Isolated Interface Development Environment Evaluation Board $149.00 Yes -
    ADM2587E Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADM2587EEBZ Status: Production Evaluation Board $75.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close