Level Translators

ADI’s level translators offer the most flexible level translation solutions in the industry. The ADG3241 series translators allow direct 3.3V to 1.8V translation by means of the innovative SEL pin function while allowing bi-directional data transfer. The ADG3231 series allows wide-range 1.65V to 3.6V translation and the ADG3308 series allows an industry widest 1.2V - 5.5V UP or DOWN translation while permitting bi-directional data transfer.

Have questions about ADI's Interface and Isolation products? Visit the Interface and Isolation Support Community on EngineerZone.

PRODUCT SELECTION TABLES

Level Translators

Part#
Results: 17
Max Data RateProp DelayBus Enable Time VCC 1 (V)Vcc 2 (V)ICC Supply CurrentICC2 Supply CurrentPkgLeast # PinsWidest Temp RangeProduct DescriptionPrice* (1000 pcs.)
ADG3123100kbps80ns-Single(+25 to +30)-5V to -10V151µA1µATSSOP20-40 to 858-Channel, CMOS-Logic-to-High-Voltage Level Translator $2.33
ADG323130Mbps4ns-Single(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-236-40 to 85Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.43
ADG323230Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-238-40 to 852:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.53
ADG323330Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µAMSOP; SOT-238-40 to 85Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch $0.57
ADG330050Mbps5ns1µs1.15 - 5.51.65V - 5.5V5µA5µATSSOP20-40 to 85Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator $1.62
ADG330150Mbps6ns1µs1.15 - 5.51.65V - 5.5V1µA1µASC706-40 to 85Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator $0.47
ADG330860Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP; TSSOP20-40 to 85Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator $1.62
ADG330460Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP; TSSOP14-40 to 85Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator $0.97
ADG3257933Mbps100ps5ns5-3n/a1µA-QSOP16-40 to 85High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch $0.60
ADG32451244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5; Single(+2.3 to +3.6)n/a1µA-CSP; TSSOP20-40 to 852.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch $0.72
ADG32461244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µA-CSP; TSSOP24-40 to 852.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch $0.75
ADG32471244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µA-CSP; TSSOP40-40 to 852.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch $0.99
ADG32481.244Gbps225ps-2.5 - 1.8; 3.3 - 2.5n/a1µA-SC706-40 to 852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 $0.57
ADG32491.244Gbps225ps-2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a0.2mA-SOT-238-40 to 852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch $0.57
ADG32411500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µA-SC706-40 to 852.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch $0.44
ADG32421500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µA-SOT-238-40 to 852.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch $0.57
ADG32431500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 2.5n/a1µA-SOT-238-40 to 852.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch $0.57
Sorted by Data Rate (Ascending)
back to top

EngineerZone Support Community: Latest Interface and Isolation Discussions

Send Feedback X
content here.
content here.

Send Feedback

Close