Add to Signal Chain Designer

ADA4899-1:  Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp

Product Details

The ADA4899-1 is an ultralow noise (1 nV/√Hz) and distortion (<−117 dBc @1 MHz) unity-gain stable voltage feedback op amp, the combination of which makes it ideal for 16-bit and 18-bit systems. The ADA4899-1 features a linear, low noise input stage and internal compensation that achieves high slew rates and low noise even at unity gain. The Analog Devices, Inc. proprietary next-generation XFCB process and innovative circuit design enable such high performance amplifiers.

The ADA4899-1 drives 100 Ω loads at breakthrough performance levels with only 15 mA of supply current. With the wide supply voltage range (4.5 V to 12 V), low offset voltage (230 μV maxi-mum), wide bandwidth (600 MHz), and slew rate (310 V/μs), the ADA4899-1 is designed to work in the most demanding applications. The ADA4899-1 also features an input bias current cancellation mode that reduces input bias current by a factor of 60.

The ADA4899-1 is available in a 3 mm × 3 mm LFCSP and an 8-lead SOIC package. Both packages feature an exposed metal paddle that improves heat transfer to the ground plane, which is a significant improvement over traditional plastic packages. The ADA4899-1 is rated to work over the extended industrial temperature range, −40°C to +125°C.

Applications

  • Analog-to-digital drivers
  • Instrumentation
  • Filters
  • IF and baseband amplifiers
  • DAC buffers
  • Optical electronics

FEATURES and BENEFITS

  • Unity-gain stable
  • Ultralow noise: 1 nV/√Hz, 2.6 pA/√Hz
  • Ultralow distortion −117 dBc at 1 MHz
  • High speed
    −3 dB bandwidth: 600 MHz (G = +1)
    Slew rate: 310 V/μs
  • Offset voltage: 230 μV maximum
  • Low input bias current: 100 nA
  • Wide supply voltage range: 5 V to 12 V
  • Supply current: 14.7 mA
  • High performance pinout
  • Disable mode

Pin Configuration Diagram for ADA4899-1

OF NOTE ...

The Hot 100 products of 2006 ADA4899-1 is named as one of the hot 100 products of 2006: Built by and for electronics engineers, this list distills the most innovative and significant products of the year, including process technologies, power sources, processor cores, communication controllers, test instruments, embedded boards, EDA tools, and more.

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare

Documentation

Title Content Type File Type
ADA4899-1: Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp Data Sheet (Rev B, 06/2007) (pdf, 643 kB) Data Sheets PDF
AN-0993: Active Filter Evaluation Board for Analog Devices, Inc., - Low Distortion Pinout Op Amps  (pdf, 107 kB) Application Notes PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change  (pdf, 76 kB) Application Notes PDF
CN-0080: High Speed, Precision, Differential AC-Coupled Drive Circuit for 16-Bit, 6 MSPS AD7625 PulSAR ADC  (pdf, 214 kB) Circuit Note PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-083: Evaluation Board User Guide for Single, High Speed Operational Amplifiers
(8-Lead, 3 mm × 3 mm LFCSP with Dedicated Feedback Pin)
 (pdf, 209 kB)
User Guides PDF
UG-084: Evaluation Board for Single, High Speed Operational Amplifiers
(8-Lead, SOIC with Dedicated Feedback Pin and Exposed Paddle)
 (pdf, 243 kB)
User Guides PDF
The Hot 100 products of 2006
(EDN, 12/15/2006)
Product Reviews HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
I've noticed a new pinout on some of your high-speed op amps. Why the change after all these years? FAQs/RAQs HTML
What's the difference between, power-down, shutdown, standby, sleep mode or disable? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Utilities and Conversions HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Utilities and Conversions HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
ADA4899 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADA4899-1 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4899-1YCPZ-R2 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 250 $2.25 $2.25 Y  Material Info Notify Me Purchase
ADA4899-1YCPZ-R7 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 1500 - $1.91 Y  Material Info Notify Me Purchase Sample
ADA4899-1YCPZ-RL Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 5000 - $1.91 Y  Material Info Notify Me Purchase
ADA4899-1YRDZ Status: Production 8 ld SOIC-EP 8 Ind Tube, 98 $2.25 $1.91 Y  Material Info PCN Purchase Sample
ADA4899-1YRDZ-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.91 Y  Material Info PCN Purchase
ADA4899-1YRDZ-RL Status: Production 8 ld SOIC-EP 8 Ind Reel, 2500 - $1.91 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADA4899-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4899-1YRD-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
ADA4899-1YRDZ Status: Production 8-Lead SOIC $3.15 Yes -
ADA4899-1YCP-EBZ Status: Production 8-Lead LFCSP Bare Evaluation Board $18.25 Yes -
ADA4899-1YCPZ-R7 Status: Production 8-Lead LFCSP - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close