The ADA4940-1ACP-EBZ evaluation board aids in the testing of the ADA4940-1 single high speed differential amplifier. The ADA4940-1ACP-EBZ is a bare board, that is there are no components soldered to the board. This enables users to customize the circuit and quickly prototype a variety of differential amplifier circuits, which minimizes risk and reduces time to market. This evaluation board will also support any of the Analog Devices, Inc., ADA49XX-1 series of single high speed differential amplifiers.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved