EZ-KIT Lite Evaluation Kit for ADSP-21262 SHARC Processor
The ADSP-21262 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21262 SHARC Processor architecture for audio applications via a USB-based PC-hosted ...More
EZ-KIT Lite Evaluation Kit for ADSP-21262 SHARC Processor
Product Description
The ADSP-21262 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21262 SHARC Processor architecture for audio applications via a USB-based PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI’s ADSP-21262 hardware and software development and quickly prototype applications.
The EZ-KIT Lite includes an ADSP-21262 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++ development and debugging environment with the C/C++ compiler, assembler, and linker. VisualDSP++ development and debugging software, along with the USB-based debugger interface, enables users to perform standard debugging functions (such as read and write memory, read and write registers, load and execute executables, set and clear breakpoints, and single-step assembly, C, and C++ source code).
Part Number:
ADZS-21262-EZLITE
Available:
Now
EZ-Extenders Available For This Kit
- SHARC EZ-Extender Daughter Board
- SHARC USB EZ-Extender Daughter Board
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- ADSP-21262 SHARC® Processor
- 1M x 8-bit Flash memory
- AD1835 stereo, 96 kHz, 24-Bit Sigma Delta Codec
- 4x2 RCA jack for 4 channels of stereo audio output
- 512K x 8-bit SRAM
- 512 Kbit SPI Flash memory
- 1x2 RCA jack for 1 channel of stereo audio input
- Headphone jack (connected to 1 of the stereo outputs)
Product Image
- Enlarge
Product Image for EZ-KIT Lite Evaluation Kit for ADSP-21262 SHARC Processor
null
Product Image for 21262-HARDWARE
EZ-KIT Lite Evaluation Kit for ADSP-21262 SHARC Processor Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21262-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $500.00 | 10/17/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close