Add to Signal Chain Designer

AD9780:  Dual 12-Bit, LVDS Interface 500 MSPS DAC

Product Details

The AD9780/AD9781/AD9783 include pin-compatible, high dynamic range, dual digital-to-analog converters (DACs) with 12-/14-/16-bit resolutions, and sample rates of up to 500 MSPS. The devices include specific features for direct conversion transmit applications, including gain and offset compensation, and they interface seamlessly with analog quadrature modulators such as the ADL5370.

A proprietary, dynamic output architecture permits synthesis of analog outputs even above Nyquist by shifting energy away from the fundamental and into the image frequency.

Full programmability is provided through a serial peripheral interface (SPI) port. Some pin-programmable features are also offered for those applications without a controller.

Product Highlights

  1. Low noise and intermodulation distortion (IMD) enable high quality synthesis of wideband signals.
  2. Proprietary switching output for enhanced dynamic performance.
  3. Programmable current outputs and dual auxiliary DACs provide flexibility and system enhancements.

Applications

  • Wireless infrastructure
  • W-CDMA, CDMA2000, TD-SCDMA, WiMAX
  • Wideband communications
  • LMDS/MMDS, point-to-point
  • RF signal generators, arbitrary waveform generators
  • Data Sheet, Rev. A, 06/08

    FEATURES and BENEFITS

    • High dynamic range, dual DAC parts
    • Low noise and intermodulation distortion
    • Single carrier W-CDMA ACLR = 80 dBc @ 61.44 MHz IF
    • Innovative switching output stage permits usable outputs beyond Nyquist frequency
    • LVDS inputs with dual-port or optional interleaved single-port operation
    • Differential analog current outputs are programmable from 8.6 mA to 31.7 mA full scale
    • Auxiliary 10-bit current DACs with source/sink capability for external offset nulling
    • See Data Sheet for Additional Information

    Functional Block Diagram for AD9780

    For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    DAC Harmonic Analyzer
    This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
    DAC Harmonic Analyzer HTML
    AD9780 IBIS Model  (ibs) IBIS Models IBS

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD9780 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close