AD5422: Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC
The AD5422 is a low-cost, precision, fully integrated 16-bit digital-to-analog converters (DAC) offering a programmable current source and programmable voltage output designed to meet the requirements ...More
AD5422: Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC
Product Description
The AD5422 is a low-cost, precision, fully integrated 16-bit digital-to-analog converters (DAC) offering a programmable current source and programmable voltage output designed to meet the requirements of industrial process control applications.
The output current range is programmable at 4 mA to 20 mA, 0 mA to 20 mA or an overrange function of 0 mA to 24 mA.
Voltage output is provided from a separate pin that can be configured to provide 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V output ranges, an overrange of 10% is available on all ranges.
Analog outputs are short and open circuit protected and can drive capacitive loads of 1 μF.
The device is specified to operate with a power supply range from 10.8 V to 40 V. Output loop compliance is 0 V to AVDD – 2.5 V.
The flexible serial interface is SPI- and MICROWIRE™- compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications.
The device also includes a power-on-reset function ensuring that the device powers up in a known state. The part also includes a asynchronous clear pin (CLEAR) which sets the outputs to zero-scale/midscale voltage output or the low end of the selected current range.
The total output error is typically ±0.1% in current mode and ±0.01% in voltage mode.
Applications
- Process Control
- Actuator Control
- PLC
- Data Sheet Rev 0, 05/2009 (pdf 356kB)
- (About Data Sheets)
Features
- 16-bit resolution and monotonicity
- Current output ranges: 4 mA to 20 mA, 0 mA to 20 mA, 0 mA to 24 mA
±0.01 %FSR typical total unadjusted error (TUE)
±3 ppm/°C output drift - Voltage output ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, ±10 V
10% overrange
±0.01 %FSR typical total unadjusted error (TUE)
±3 ppm/°C output drift - Flexible serial digital interface
- On-chip output fault detection
- On-chip reference: 10 ppm/°C maximum
- Asynchronous clear function
- Power Supply Range
AVDD : 10.8V to 40 V
AVSS : -26.4V to -3V/0V - Output loop compliance: AVDD – 2.5 V
- Temperature range: −40°C to +85°C
- TSSOP package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD5422
Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC
Other Diagrams for AD5422
Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC
Pin Configuration for AD5422
Functional Block Diagram for AD5422
AD5763 - Complete Dual, 16-Bit High Accuracy, Serial Input, ±5 V DAC
AD5422 - Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC
AD5412 - Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC
AD5724R - Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
AD5422 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD5422BREZ | Prodn | 24 ld TSSOP-EP(EP=3.2mm) | 24 | Ind | $5.85 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD5422BREZ-REEL | Prodn | 24 ld TSSOP-EP(EP=3.2mm) | 24 | Ind | $5.85 | 08/28/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD5422EBZ | Prodn | EVALUATION BOARDS | - | TBD | $ | 07/10/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close