content here.
content here.

AD5302:  2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package

The AD5302/AD5312/AD5322 are dual 8-, 10- and 12-bit buffered voltage output DACs in a 10-lead mSOIC package that operate from a single +2.5 V to +5.5 V supply consuming 230 mA at 3 V. Their on-chip output amplifiers allow the outputs to swing rail-to-rail with a slew rate of 0.7 V/ms. The AD5302/AD5312/AD5322 utilize a versatile 3-wire serial interface which operates at clock rates up to 30 ...More

AD5302:  2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package

Product Description

The AD5302/AD5312/AD5322 are dual 8-, 10- and 12-bit buffered voltage output DACs in a 10-lead mSOIC package that operate from a single +2.5 V to +5.5 V supply consuming 230 mA at 3 V. Their on-chip output amplifiers allow the outputs to swing rail-to-rail with a slew rate of 0.7 V/ms. The AD5302/AD5312/AD5322 utilize a versatile 3-wire serial interface which operates at clock rates up to 30 MHz and is compatible with standard SPI™, QSPI™, MICROWIRE™ and DSP interface standards.

Product Highlights

  • Available in 10-lead MicroSOIC packages.
  • Low power, single supply operation from 2.5 V to 5.5 V supply
  • Consumes 0.7mW at 3 V and 1.5 mW at 5 V
  • DNL of less than 0.25 LSB.
  • Rail-to-Rail output with a slew rate of 0.7 V/µs
  • Utilizes a versatile 3-wire serial interface with clock rates up to 30 MHz
  • Pin and Software Compatible with the AD5312 (10-Bit) and the AD5322 (12-bit)
  • Td

    TECHNICAL DOCUMENTATION

    • Two 8-Bit DACS in one package
    • Micropower: 300 µA @ 5 V (including Reference Current)
    • Power-Down to 200 nA @ 5 V, 50nA @ 3 V
    • Guaranteed Monotonic by Design
    • Power-On-Reset to Zero Volts
    • Buffered/Unbuffered Reference Input Options
    • O-VREF Output Voltage
    • Low Power,SPI™, QSPI™, MICROWIRE™ and DSP-Compatible 3-Wire Serial Interface
    • Output Buffer Amplifiers with Rail-to-Rail Operation Simultaneous Update of DAC Outputs via LDAC pin (active low)
    • Temperature Range:
      -40°C to 105°C
    • Three Power-Down Functions
    • Resolution (Bits): 8bit
    • DAC Update Rate: 167kSPS
    • DAC Settling Time: 6µs
    • # DAC Outputs: 2
    • DAC Type: Voltage Out
    • DAC Input Format: Ser,SPI
    • Output FSR: (Uni Vref)
    • Ref Int/Ext: Ext
    • Supply Vnom: Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    • Pwr Diss: 2.5mW
    • Package: SOIC,SOP

    Functional Block Diagram for AD5302

    Part# Bits Update Rate Settling Time # Outputs
    AD7303 8 833KSPS 1.2µs 2
    AD5428 8 21.3MSPS 30ns 2
    AD5429 8 2.47MSPS 30ns 2
    AD5302 8 167KSPS 6µs 2
    AD5303 8 167KSPS 6µs 2
    AD9709 8 125MSPS 35ns 2
    AD5332 8 167KSPS 6µs 2
    AD7628 8 2.9MSPS 350ns 2
    AD7302 8 833KSPS 1.2µs 2
    AD7528 8 5.6MSPS 180ns 2
    AD5424 8 20.4MSPS 30ns 1

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.